TL1963A-Q1

ACTIVE

Automotive 1.5-A, 20-V, adjustable low-dropout voltage regulator with reverse current protection

alarmNotifications Order now

Product details

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 20 Vin (min) (V) 2.1 Vout (max) (V) 20 Vout (min) (V) 1.2 Rating Automotive Noise (µVrms) 40 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 340 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 20 Vin (min) (V) 2.1 Vout (max) (V) 20 Vout (min) (V) 1.2 Rating Automotive Noise (µVrms) 40 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 340 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Required
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, and 3.3 V
  • Adjustable Output Voltage: 1.21 V to 20 V
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable With 10-µF Output Capacitor
  • Stable With Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Required
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, and 3.3 V
  • Adjustable Output Voltage: 1.21 V to 20 V
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable With 10-µF Output Capacitor
  • Stable With Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting

The TL1963A-Q1 device is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-Q1 regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-Q1 regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-Q1 regulators are available in the 5-pin TO-263 (KTT) package.

The TL1963A-Q1 device is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-Q1 regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-Q1 regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-Q1 regulators are available in the 5-pin TO-263 (KTT) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TL1963A-Q1 1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator datasheet (Rev. A) PDF | HTML 30 Sep 2016
Functional safety information TL1963A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 17 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83822EVM — DP83822I 10-Mbps & 100-Mbps Ethernet PHY evaluation module

The DP83822EVM supports 100BASE-FX, 100BASE-TX and 10BASE-Te. This design has been tested and validated at UNH for compliance. It is also emissions Class A certified and is rated to ±8-kV IEC61000-4-2 (contact discharge).

The DP83822EVM incudes two onboard status LEDs and a 5-V USB connector (...)

User guide: PDF
Buy from a distributor
Evaluation board

DP83TC811SEVM — DP83TC811S 100BASE-T1 automotive Ethernet PHY xMII evaluation module

The DP83TC811SEVM is IEEE 802.3bw compliant, supporting 100BASE-T1. The DP83TC811SEVM is an xMII evaluation board for simple access to these interfaces: MII, RMII, RGMII, SGMII and SMI. This design has been tested and validated at UNH for 100BASE-T1 compliance. The DP83TC811EVM incudes an (...)

User guide: PDF
Buy from a distributor
Reference designs

TIDA-00928 — EMI/EMC Compliant 10/100 Mbps Ethernet Brick with Fiber or Twisted Pair Interface Reference Design

This ethernet brick reference design provides a simplified solution that eliminates the need to have multiple boards for copper or fiber interface. It uses a small form factor, low power 10/100 Mbps ethernet transceiver to reduce board size for a cost optimized and scalable solution with reduced (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01604 — 98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger

This reference design functions from a base of silicon carbide (SiC) MOSFETs that are driven by a C2000 microcontroller (MCU) with SiC-isolated gate drivers. The design implements three-phase interleaving and operates in continuous conduction mode (CCM) to achieve a 98.46% efficiency at a 240-V (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos