Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TL5580A
- Operating Voltage. . .±2 V to ±18 V
- Low Offset Voltage. . .1 mV Max at 25°C, TL5580A
- Wide GBW. . .12 MHz Typ
- Slew Rate. . 5 V/µs Typ
- Low THD. . 0.0005% Typ
- Low-Noise Voltage. . .7 nV/Hz at 1 kHz Typ
- APPLICATIONS
- Audio
- Test Equipment
- Industrial Process Controls
- Data-Acquisition Systems
- Active Filters
- Power-Supply Regulation
Description for the TL5580A
The TL5580 is a dual bipolar operational amplifier that combines both high dc and ac performance with its low offset voltage, high-gain bandwidth, low harmonic distortion, and low-noise characteristics. In addition, its output is capable of driving 600- loads. All these characteristics make the device ideally suited for use in audio, active filtering, and industrial measurement applications.