TLC77-EP

ACTIVE

Enhanced Product Micropower Supply Voltage Supervisors

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.1, 2.93, 4.55 Features Complimentary output, Manual reset capable Reset threshold accuracy (%) 5.4 Iq (typ) (mA) 0.009 Output driver type/reset output Active-high, Active-low, Push-Pull Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Rating HiRel Enhanced Product Watchdog timer WDI (s) None Operating temperature range (°C) -55 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.1, 2.93, 4.55 Features Complimentary output, Manual reset capable Reset threshold accuracy (%) 5.4 Iq (typ) (mA) 0.009 Output driver type/reset output Active-high, Active-low, Push-Pull Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Rating HiRel Enhanced Product Watchdog timer WDI (s) None Operating temperature range (°C) -55 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Programmable Delay Time by External Capacitor
  • Supply Voltage Range . . . 2 V to 6 V
  • Defined RESET Output from VDD ≥ 1 V
  • Power-Down Control Support for Static RAM With Battery Backup
  • Maximum Supply Current of 16 mA
  • Power Saving Totem-Pole Outputs
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Programmable Delay Time by External Capacitor
  • Supply Voltage Range . . . 2 V to 6 V
  • Defined RESET Output from VDD ≥ 1 V
  • Power-Down Control Support for Static RAM With Battery Backup
  • Maximum Supply Current of 16 mA
  • Power Saving Totem-Pole Outputs

The TLC77xx family of micropower supply voltage supervisors provide reset control, primarily in microcomputer and microprocessor systems.

During power-on, RESET is asserted when VDD reaches 1 V. After minimum VDD (≥ 2 V) is established, the circuit monitors SENSE voltage and keeps the reset outputs active as long as SENSE voltage (VI(SENSE)) remains below the threshold voltage. An internal timer delays return of the output to the inactive state to ensure proper system reset. The delay time (td) is determined by an external capacitor:

td = 2.1 × 104 × CT

Where

CT is in farads

td is in seconds

Except for the TLC7701, which can be customized with two external resistors, each supervisor has a fixed sense threshold voltage set by an internal voltage divider. When SENSE voltage drops below the threshold voltage, the outputs become active and stay in that state until SENSE voltage returns above threshold voltage and the delay time (td) has expired.

In addition to the power-on reset and undervoltage-supervisor function, the TLC77xx adds power-down control support for static RAM. When CONTROL is tied to GND, RESET will act as active high. The voltage monitor contains additional logic intended for control of static memories with battery backup during power failure. By driving the chip select (CS) of the memory circuit with the RESET output of the TLC77xx and with the CONTROL driven by the memory bank select signal (CSH1) of the microprocessor (see ), the memory circuit is automatically disabled during a power loss. (In this application the TLC77xx power has to be supplied by the battery.)

The TLC77xx family of micropower supply voltage supervisors provide reset control, primarily in microcomputer and microprocessor systems.

During power-on, RESET is asserted when VDD reaches 1 V. After minimum VDD (≥ 2 V) is established, the circuit monitors SENSE voltage and keeps the reset outputs active as long as SENSE voltage (VI(SENSE)) remains below the threshold voltage. An internal timer delays return of the output to the inactive state to ensure proper system reset. The delay time (td) is determined by an external capacitor:

td = 2.1 × 104 × CT

Where

CT is in farads

td is in seconds

Except for the TLC7701, which can be customized with two external resistors, each supervisor has a fixed sense threshold voltage set by an internal voltage divider. When SENSE voltage drops below the threshold voltage, the outputs become active and stay in that state until SENSE voltage returns above threshold voltage and the delay time (td) has expired.

In addition to the power-on reset and undervoltage-supervisor function, the TLC77xx adds power-down control support for static RAM. When CONTROL is tied to GND, RESET will act as active high. The voltage monitor contains additional logic intended for control of static memories with battery backup during power failure. By driving the chip select (CS) of the memory circuit with the RESET output of the TLC77xx and with the CONTROL driven by the memory bank select signal (CSH1) of the microprocessor (see ), the memory circuit is automatically disabled during a power loss. (In this application the TLC77xx power has to be supplied by the battery.)

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3808-EP ACTIVE Enhanced Product Low Quiescent Current, Programmable Delay Supervisory Circuit Improved accuracy and lower quiescent current
TPS3808E ACTIVE 600nA ultra-low quiescent current supervisor with programmable delay and manual reset TPS3808E has higher accuracy and adjustable reset delay time, recommended for VDD<6V.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Micropower Supply Voltage Supervisors .. datasheet (Rev. E) 10 Nov 2011
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos