TLV2760

ACTIVE

Single, 3.6-V, 500-kHz, RRIO operational amplifier with shutdown

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV9041 ACTIVE Single, 5.5-V, 350-kHz, ultra-low 1.2-V, low-quiescent current (10-μA) op amp Lower power (0.1mA Iq), lower noise (66nV/√Hz), better accuracy (2.25mV Vos max)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.6 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 0.5 Slew rate (typ) (V/µs) 0.22 Vos (offset voltage at 25°C) (max) (mV) 3.5 Iq per channel (typ) (mA) 0.02 Vn at 1 kHz (typ) (nV√Hz) 95 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 9 Features Shutdown Input bias current (max) (pA) 15 CMRR (typ) (dB) 76 Iout (typ) (A) 0.007 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.05 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.6 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 0.5 Slew rate (typ) (V/µs) 0.22 Vos (offset voltage at 25°C) (max) (mV) 3.5 Iq per channel (typ) (mA) 0.02 Vn at 1 kHz (typ) (nV√Hz) 95 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 9 Features Shutdown Input bias current (max) (pA) 15 CMRR (typ) (dB) 76 Iout (typ) (A) 0.007 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.05 Output swing headroom (to positive supply) (typ) (V) -0.01
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Low Supply Voltage … 1.8 V to 3.6 V
  • Very Low Supply Current … 20 µA
    (per channel)
  • Ultralow Power Shut-Down Mode
    • IDD(SHDN) = 10 nA/Channel
  • CMOS Rail-to-Rail Input/Output
  • Input Common-Mode Voltage Range …
    0.2 V to VDD + 0.2 V
  • Input Offset Voltage … 550 µV
  • Wide Bandwidth … 500 kHz
  • Slew Rate … 0.20 V/µs
  • Specified Temperature Range:
    0°C to 70°C … Commercial Grade
    –40°C to 85°C … Industrial Grade
  • Ultrasmall Packaging
    5 or 6 Pin SOT-23 (TLV2760/1)
    8 or 10 Pin MSOP (TLV2762/3)
  • Universal Op-Amp EVM

  • Low Supply Voltage … 1.8 V to 3.6 V
  • Very Low Supply Current … 20 µA
    (per channel)
  • Ultralow Power Shut-Down Mode
    • IDD(SHDN) = 10 nA/Channel
  • CMOS Rail-to-Rail Input/Output
  • Input Common-Mode Voltage Range …
    0.2 V to VDD + 0.2 V
  • Input Offset Voltage … 550 µV
  • Wide Bandwidth … 500 kHz
  • Slew Rate … 0.20 V/µs
  • Specified Temperature Range:
    0°C to 70°C … Commercial Grade
    –40°C to 85°C … Industrial Grade
  • Ultrasmall Packaging
    5 or 6 Pin SOT-23 (TLV2760/1)
    8 or 10 Pin MSOP (TLV2762/3)
  • Universal Op-Amp EVM

The TLV276x single supply operational amplifiers provide 500 kHz bandwidth from only 20 µA while operating down to 1.8 V over the industrial temperature range. The maximum recommended supply voltage is 3.6 V, which allows the devices to be operated from (.1.8 V supplies down to .0.9 V) two AA or AAA cells. The devices have been characterized at 1.8 V (end of life of 2 AA(A) cells) and at 2.4 V (nominal voltage of 2 NiCd/NiMH cells). The TLV276x have rail-to-rail input and output capability which is a necessity at 1.8 V.

The low supply current is coupled with extremely low input bias currents enabling them to be used with mega-ohm resistors. Low shutdown current of only 10 nA make these devices ideal for low frequency measurement applications desiring long active battery life.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The TLV276x single supply operational amplifiers provide 500 kHz bandwidth from only 20 µA while operating down to 1.8 V over the industrial temperature range. The maximum recommended supply voltage is 3.6 V, which allows the devices to be operated from (.1.8 V supplies down to .0.9 V) two AA or AAA cells. The devices have been characterized at 1.8 V (end of life of 2 AA(A) cells) and at 2.4 V (nominal voltage of 2 NiCd/NiMH cells). The TLV276x have rail-to-rail input and output capability which is a necessity at 1.8 V.

The low supply current is coupled with extremely low input bias currents enabling them to be used with mega-ohm resistors. Low shutdown current of only 10 nA make these devices ideal for low frequency measurement applications desiring long active battery life.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Family of 1.8-V MicroPower Rail-to-Rail Input/Output Op Amps with Shutdown datasheet (Rev. F) 20 Aug 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note TLV276x EMI Immunity Performance 15 Nov 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Daughter card

BOOSTXL-AUDIO — Audio Signal Processing BoosterPack Plug-In Module

When plugged into a LaunchPad™ Development Kit, the BOOSTXL-AUDIO Audio BoosterPack™ Plug-in Module can capture audio input from a microphone and output audio through an on-board speaker. Headphone input and output is also supported. This audio input/output stream lets developers (...)

User guide: PDF
Simulation model

TLV276XA PSpice 1.8V Supply Voltage Model

SLOJ033.ZIP (0 KB) - PSpice Model
Simulation model

TLV276XA PSpice 2.4V Supply Voltage Model

SLOJ032.ZIP (0 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos