A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAC5111 ACTIVE Low-power mono audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC Improved SNR

TLV320AIC22C

ACTIVE

Product details

Number of DAC channels 1 Digital audio interface DSP Analog inputs 5 Analog outputs 4 Sampling rate (max) (kHz) 16 Rating Catalog ADC SNR (typ) (dB) 77 DAC SNR (typ) (dB) 78 Operating temperature range (°C) -40 to 85
Number of DAC channels 1 Digital audio interface DSP Analog inputs 5 Analog outputs 4 Sampling rate (max) (kHz) 16 Rating Catalog ADC SNR (typ) (dB) 77 DAC SNR (typ) (dB) 78 Operating temperature range (°C) -40 to 85
LQFP (PT) 48 81 mm² 9 x 9
  • Two 16-Bit Analog-to-Digital Converters (ADCs)
  • Two 16-Bit Digital-to-Analog Converters (DACs)
  • Programmable Input/Output Gain
  • Analog Crosspoint to Connect the Two Coders/Decoders (Codecs) to Any of the I/O Ports –   Controlled Through the Serial Port or the Inter-Integrated Circuit (I2C) Bus
  • 8-Bit A-Law/µ-Law Companded Data or 16-Bit Linear Data Complying With G.711 Standard
  • Filters Comply With G.712 and G.722 Standards
  • Programmable Analog-to-Digital and Digital-to-Analog Conversion Rate
  • Typical 77-dB Signal-to-Noise + Distortion for ADC
  • Typical 78-dB Signal-to-Noise + Distortion for DAC
  • Supports 8- and 16-kHz Sampling Rates
  • Preamplifiers for Microphone, Handset, Headset, and Speakerphone Gain Selectable Via the Serial Port or I2C Bus
  • 2.5-V Microphone Bias Voltage
  • Seamless Interface to a Single Multichannel Buffered Serial Port (McBSP) of a C54x™ or a C6x Digital Signal Processor (DSP)
  • Four TLV320AIC22C ICs Can Be Cascaded Together to Allow up to Eight Channels
  • 2s-Complement Data Format
  • Differential Outputs
  • Typical Low Crosstalk < –85 dB
  • Hardware/Software Power Down
  • Independent Power Down for Drivers
  • Single 3.3-V Supply Operation
  • 204-mW Typical Power Consumption
  • Available in 48-Terminal Low-Profile Plastic Quad Flatpack (LQFP) Package

C54x and TMS320C54x are trademarks of Texas Instruments Incorporated.

  • Two 16-Bit Analog-to-Digital Converters (ADCs)
  • Two 16-Bit Digital-to-Analog Converters (DACs)
  • Programmable Input/Output Gain
  • Analog Crosspoint to Connect the Two Coders/Decoders (Codecs) to Any of the I/O Ports –   Controlled Through the Serial Port or the Inter-Integrated Circuit (I2C) Bus
  • 8-Bit A-Law/µ-Law Companded Data or 16-Bit Linear Data Complying With G.711 Standard
  • Filters Comply With G.712 and G.722 Standards
  • Programmable Analog-to-Digital and Digital-to-Analog Conversion Rate
  • Typical 77-dB Signal-to-Noise + Distortion for ADC
  • Typical 78-dB Signal-to-Noise + Distortion for DAC
  • Supports 8- and 16-kHz Sampling Rates
  • Preamplifiers for Microphone, Handset, Headset, and Speakerphone Gain Selectable Via the Serial Port or I2C Bus
  • 2.5-V Microphone Bias Voltage
  • Seamless Interface to a Single Multichannel Buffered Serial Port (McBSP) of a C54x™ or a C6x Digital Signal Processor (DSP)
  • Four TLV320AIC22C ICs Can Be Cascaded Together to Allow up to Eight Channels
  • 2s-Complement Data Format
  • Differential Outputs
  • Typical Low Crosstalk < –85 dB
  • Hardware/Software Power Down
  • Independent Power Down for Drivers
  • Single 3.3-V Supply Operation
  • 204-mW Typical Power Consumption
  • Available in 48-Terminal Low-Profile Plastic Quad Flatpack (LQFP) Package

C54x and TMS320C54x are trademarks of Texas Instruments Incorporated.

The TLV320AIC22C contains two coders/decoders (codecs) for voice applications, including voice over internet protocol (VoIP). It features two analog-to-digital converter (ADC) channels and two digital-to-analog converter (DAC) channels that can be connected to a handset, headset, speaker, microphone, or a subscriber line via an analog crosspoint.

The TLV320AIC22C has a flexible serial interface that allows the two channels of the TLV320AIC22C to be interfaced to a single multichannel buffered serial port (McBSP) of the external digital signal processor (DSP). The two channels share the digital interface at different time slots. Up to four TLV320AIC22C units can be cascaded together to obtain eight channels. For control purposes, either the serial interface or the inter-integrated circuit (I2C) interface can be used. Programmable-gain amplifiers (PGAs), preamp gain, microphone bias voltages, and analog crosspoint are programmed through the serial interface or the I2C interface. The TLV320AIC22C can be powered down, via a dedicated terminal or by using software control, to reduce power dissipation.

The TLV320AIC22C is available in a 48-terminal LQFP package and is characterized for operation from –40°C to 85°C.

The TLV320AIC22C contains two coders/decoders (codecs) for voice applications, including voice over internet protocol (VoIP). It features two analog-to-digital converter (ADC) channels and two digital-to-analog converter (DAC) channels that can be connected to a handset, headset, speaker, microphone, or a subscriber line via an analog crosspoint.

The TLV320AIC22C has a flexible serial interface that allows the two channels of the TLV320AIC22C to be interfaced to a single multichannel buffered serial port (McBSP) of the external digital signal processor (DSP). The two channels share the digital interface at different time slots. Up to four TLV320AIC22C units can be cascaded together to obtain eight channels. For control purposes, either the serial interface or the inter-integrated circuit (I2C) interface can be used. Programmable-gain amplifiers (PGAs), preamp gain, microphone bias voltages, and analog crosspoint are programmed through the serial interface or the I2C interface. The TLV320AIC22C can be powered down, via a dedicated terminal or by using software control, to reduce power dissipation.

The TLV320AIC22C is available in a 48-terminal LQFP package and is characterized for operation from –40°C to 85°C.

Download View video with transcript Video
No design support from TI available

This product does not have ongoing design support from TI for new projects, such as new content or software updates. If available, you will find relevant collateral, software and tools in the product folder. You can also search for archived information in the TI E2ETM support forums.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Voice Over Internet Protocol (VoIP) Codec datasheet (Rev. B) 08 Jan 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (PT) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos