Packaging information
Package | Pins X2SON (DQN) | 4 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TLV707
- Typical accuracy: 0.5%
- Supports 200-mA output
- Low I Q: 25 µA
- Fixed-output voltage combinations possible from 0.85 V to 5.0 V (1)
- High PSRR:
- 70 dB at 100 Hz
- 50 dB at 1 MHz
- Stable with effective capacitance of 0.1 µF (2)
- Thermal shutdown and overcurrent protection
- Package: 1-mm × 1-mm DQN (X2SON) (1) (2)
(1)For all available voltage options, see the package option addendum at the end of the data sheet.
(2)See the Mechanical, Packaging, and Orderable Information section for more details.
Description for the TLV707
The TLV707 series (TLV707 and TLV707P) of low-dropout linear regulators (LDOs) are low quiescent current devices with excellent line and load transient performance for power-sensitive applications. These devices provide a typical accuracy of 0.5%. All versions have thermal shutdown and overcurrent protection for safety.
Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. These devices also regulate to the specified accuracy with no output load.
The TLV707P also provides an active pulldown circuit to quickly discharge the outputs.
The TLV707 series of LDOs are available in a 1-mm × 1-mm DQN (X2SON) package that makes them desirable for handheld applications.