TLV712

ACTIVE

300-mA, high-PSRR, low-IQ, low-VOUT, low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 1.1 Vout (min) (V) 0.9 Fixed output options (V) 0.9, 1, 1.1 Noise (µVrms) 30 Iq (typ) (mA) 0.035 Thermal resistance θJA (°C/W) 180 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 1.1 Vout (min) (V) 0.9 Fixed output options (V) 0.9, 1, 1.1 Noise (µVrms) 30 Iq (typ) (mA) 0.035 Thermal resistance θJA (°C/W) 180 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • 2% Accuracy
  • Low IQ: 35 µA
  • Fixed-Output Voltage Combinations Possible from 0.7 V
    to 1.15 V(1)
  • High PSRR: 68 dB at 1 kHz
  • Stable with Effective Capacitance of 0.1 µF(2)
  • Thermal Shutdown and Overcurrent Protection
  • Packages: SOT23-5, 1,5-mm × 1,5-mm SON-6 For output
    voltage of 1.2 V and higher, see the TLV702 family of devices.
    See the Input and Output Capacitor Requirements
    in the Application Information section.
  • APPLICATIONS
    • Wireless Handsets
    • Smart Phones, PDAs
    • MP3 Players
    • ZigBee Networks
    • Bluetooth Devices
    • Li-Ion Operated Handheld Products
    • WLAN and Other PC Add-on Cards

(1) For output voltage of 1.2 V and higher, see the TLV702 family of devices
(2) See the Input and Output Capacitor Requirements in the Application Information section.
ZigBee Is a trademark of Texas Instruments.
Bluetooth Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • 2% Accuracy
  • Low IQ: 35 µA
  • Fixed-Output Voltage Combinations Possible from 0.7 V
    to 1.15 V(1)
  • High PSRR: 68 dB at 1 kHz
  • Stable with Effective Capacitance of 0.1 µF(2)
  • Thermal Shutdown and Overcurrent Protection
  • Packages: SOT23-5, 1,5-mm × 1,5-mm SON-6 For output
    voltage of 1.2 V and higher, see the TLV702 family of devices.
    See the Input and Output Capacitor Requirements
    in the Application Information section.
  • APPLICATIONS
    • Wireless Handsets
    • Smart Phones, PDAs
    • MP3 Players
    • ZigBee Networks
    • Bluetooth Devices
    • Li-Ion Operated Handheld Products
    • WLAN and Other PC Add-on Cards

(1) For output voltage of 1.2 V and higher, see the TLV702 family of devices
(2) See the Input and Output Capacitor Requirements in the Application Information section.
ZigBee Is a trademark of Texas Instruments.
Bluetooth Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The TLV712xx series of low-dropout linear regulators (LDOs) are low quiescent current devices with excellent line and load transient performance. These devices provide sub-bandgap output voltages; that is, output voltages less than 1.2 V all the way down to 0.7 V. Therefore, these LDOs can be used to power processors with operating voltages less than 1.2 V. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low-dropout voltage make this series of devices ideal for a wide selection of battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV712xxP series also provides an active pull-down circuit to quickly discharge the outputs.

The TLV712xx series of LDO linear regulators are available in SOT23-5 and 1,5-mm × 1,5-mm SON-6 packages.

The TLV712xx series of low-dropout linear regulators (LDOs) are low quiescent current devices with excellent line and load transient performance. These devices provide sub-bandgap output voltages; that is, output voltages less than 1.2 V all the way down to 0.7 V. Therefore, these LDOs can be used to power processors with operating voltages less than 1.2 V. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low-dropout voltage make this series of devices ideal for a wide selection of battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV712xxP series also provides an active pull-down circuit to quickly discharge the outputs.

The TLV712xx series of LDO linear regulators are available in SOT23-5 and 1,5-mm × 1,5-mm SON-6 packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 300-mA, Sub-Bandgap Output Voltage, Low-Iq, Low-Dropout Regulator datasheet (Rev. A) 05 Jan 2011
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
White paper Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 28 Mar 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV70033EVM-503 — TLV70033 200-mA low-IQ low-dropout (LDO) regulator evaluation module

The TLV70033EVM-503 evaluation module (EVM) helps with evaluation of the TLV70033 200-mA, low quiescent current (IQ), low dropout (LDO) regulator in the DDC (2.9 x 2.9mm, 5-pin SOT-23) package with a 3.3-V output.
User guide: PDF
Not available on TI.com
Simulation model

TLV71209 PSpice Transient Model

SBVM021.ZIP (32 KB) - PSpice Model
Simulation model

TLV71210 PSpice Transient Model

SBVM022.ZIP (32 KB) - PSpice Model
Simulation model

TLV71211 PSpice Transient Model

SBVM174.ZIP (32 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos