TLV742P

ACTIVE

200-mA low-IQ low-dropout (LDO) voltage regulator

Product details

Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5 Vout (min) (V) 0.85 Fixed output options (V) 1.1, 1.2, 1.5, 1.8, 2.5, 2.7, 2.8, 2.9, 3, 3.3 Rating Catalog Noise (µVrms) 45 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 180.4 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5 Vout (min) (V) 0.85 Fixed output options (V) 1.1, 1.2, 1.5, 1.8, 2.5, 2.7, 2.8, 2.9, 3, 3.3 Rating Catalog Noise (µVrms) 45 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 180.4 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
X2SON (DQN) 4 1 mm² 1 x 1
  • Input Voltage Range From 2 V to 5.5 V
  • Fixed-Output Voltage Combinations Possible From 0.85 V to 5 V in 50-mV Steps(1)
  • 0.5% Typical Accuracy
  • High PSRR:
    • 55 dB at 1 MHz
  • IQ When Enabled: 25 µA
  • IQ When Disabled: 1 µA
  • Active Output Discharge
  • Thermal Shutdown and Overcurrent Protection
  • Package:
    • 1-mm × 1-mm DQN (X2SON)
  • Input Voltage Range From 2 V to 5.5 V
  • Fixed-Output Voltage Combinations Possible From 0.85 V to 5 V in 50-mV Steps(1)
  • 0.5% Typical Accuracy
  • High PSRR:
    • 55 dB at 1 MHz
  • IQ When Enabled: 25 µA
  • IQ When Disabled: 1 µA
  • Active Output Discharge
  • Thermal Shutdown and Overcurrent Protection
  • Package:
    • 1-mm × 1-mm DQN (X2SON)

The TLV742P series of low-dropout linear voltage regulators (LDOs) are optimized to providing excellent performance by supporting a wide output voltage range. The LDOs can directly regulate a single cell Li-ion battery input-to-output voltage as low as 0.85 V.  If used to post-regulate a DC-DC converter output, the high PSRR of 55 dB at 1 MHz suppresses ripple to provide a stable low-noise, well-regulated VOUT.

The TLV742P has an active output discharge feature that helps ensure the output is kept low while the system is disabled, in standby mode, or in sleep mode.  Additionally, overcurrent protection is present to protect the device in the event of an output short along with thermal shutdown to prevent overheating.

The TLV742P series of voltage regulators are available in a 1 mm × 1 mm X2SON package to minimize PCB area.

The TLV742P series of low-dropout linear voltage regulators (LDOs) are optimized to providing excellent performance by supporting a wide output voltage range. The LDOs can directly regulate a single cell Li-ion battery input-to-output voltage as low as 0.85 V.  If used to post-regulate a DC-DC converter output, the high PSRR of 55 dB at 1 MHz suppresses ripple to provide a stable low-noise, well-regulated VOUT.

The TLV742P has an active output discharge feature that helps ensure the output is kept low while the system is disabled, in standby mode, or in sleep mode.  Additionally, overcurrent protection is present to protect the device in the event of an output short along with thermal shutdown to prevent overheating.

The TLV742P series of voltage regulators are available in a 1 mm × 1 mm X2SON package to minimize PCB area.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV707P ACTIVE 200-mA, low-IQ, low-dropout voltage regulator with enable & active output discharge Previous generation of this device that is pin-to-pin
TLV773 ACTIVE 300-mA high-PSRR low-IQ low-dropout regulator with enable General purpose LDO with higher PSRR
Same functionality with different pin-out to the compared device
TLV700 ACTIVE 200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable Similar device with better PSRR performance in other packages

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV742P 200-mA, Small Size, Low-Dropout Linear Voltage Regulator datasheet PDF | HTML 14 Sep 2017
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV70728EVM-612 — TLV70728 200mA Low-Iq Low-Dropout (LDO) Regulator Evaluation Module

The TLV70728EVM-612 is a fully assembled and tested circuit for evaluating the TLV70728 200mA, Low IQ, Low Dropout Regulator for Portables. The TLV70728EVM-612 provides a single 2.8V regulated output.
User guide: PDF
Not available on TI.com
Simulation model

TLV74211P PSpice Transient Model (Rev. A)

SBVM747A.ZIP (64 KB) - PSpice Model
Simulation model

TLV74211P Unencrypted PSpice Transient Model

SBVM748.ZIP (2 KB) - PSpice Model
Simulation model

TLV74212P Unencrypted PSpice Transient Model

SBVM750.ZIP (2 KB) - PSpice Model
Simulation model

TLV74215P PSpice Transient Model

SBVM744.ZIP (64 KB) - PSpice Model
Simulation model

TLV74215P Unencrypted PSpice Transient Model

SBVM746.ZIP (2 KB) - PSpice Model
Simulation model

TLV74218P PSpice Transient Model

SBVM745.ZIP (67 KB) - PSpice Model
Simulation model

TLV74218P Unencrypted PSpice Transient Model

SBVM742.ZIP (2 KB) - PSpice Model
Simulation model

TLV74225P PSpice Transient Model

SBVM818.ZIP (65 KB) - PSpice Model
Simulation model

TLV74225P Unencrypted PSpice Transient Model

SBVM817.ZIP (2 KB) - PSpice Model
Simulation model

TLV74227P PSpice Transient Model

SBVM743.ZIP (64 KB) - PSpice Model
Simulation model

TLV74227P Unencrypted PSpice Transient Model

SBVM739.ZIP (2 KB) - PSpice Model
Simulation model

TLV74228P PSpice Transient Model (Rev. A)

SBVM737A.ZIP (64 KB) - PSpice Model
Simulation model

TLV74228P Unencrypted PSpice Transient Model

SBVM738.ZIP (2 KB) - PSpice Model
Simulation model

TLV74229P PSpice Transient Model

SBVM740.ZIP (64 KB) - PSpice Model
Simulation model

TLV74229P Unencrypted PSpice Transient Model

SBVM741.ZIP (2 KB) - PSpice Model
Simulation model

TLV74230P PSpice Transient Model

SBVM815.ZIP (65 KB) - PSpice Model
Simulation model

TLV74230P Unencrypted PSpice Transient Model

SBVM816.ZIP (2 KB) - PSpice Model
Simulation model

TLV74233P Unencrypted PSpice Transient Model

SBVM749.ZIP (2 KB) - PSpice Model
Reference designs

TIDA-00300 — Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a means to isolate I2C or SPI communication lines. This is often required in grid infrastructure applications such as protection relays and circuit breakers where high voltages are involved. This reference design provides both power isolation and signal isolation.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design

This reference design showcases a cost-optimized and scalable ADC-based AC/DC binary input module (BIM) architecture with reinforced isolation. The 16 channels of a 10- or 12-bit SAR ADC are used for sensing multiple binary inputs. The op amps, in addition to keeping the cost per-channel low, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010034 — IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01579 — High efficiency, low-output ripple power supply reference design for imaging application

The point-of-load power-tree on video surveillance systems is optimized with this reference design. This reference design has a high performance on key parameters such as output voltage accuracy, voltage ripple, and thermal dissipation. This high performance is possible with a small board area and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos