64-pin (PM) package image

TM4C1230E6PMI ACTIVE

32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, 64-pin LQFP

Same as: TM4C1230E6PMI.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TM4C1230E6PMIR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins LQFP (PM) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 160 | JEDEC TRAY (5+1)

Features for the TM4C1230E6PM

  • 32-bit ARM® Cortex™-M4 80-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Wake-Up Interrupt Controller (WIC) with clock gating, Memory Protection Unit (MPU), IEEE754-compliant single-precision Floating-Point Unit (FPU), Embedded Trace Macro and Trace Port, System Control Block (SCB) and Thumb-2 instruction set

  • On-chip memory, featuring 128 KB single-cycle Flash up to 40 MHz (a prefetch buffer improves performance above 40 MHz), 32 KB single-cycle SRAM; internal ROM loaded with TivaWare™ for C Series software; 2KB EEPROM

  • One Controller Area Network (CAN) module, using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps

  • Advanced serial integration, featuring: eight UARTs with IrDA, 9-bit, and ISO 7816 support (one UART with modem status and modem flow control); four Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces; six Inter-Integrated Circuit (I2C) modules, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • ARM PrimeCell® 32-channel configurable μDMA controller, providing a way to offload data transfer tasks from the Cortex™-M4 processor, allowing for more efficient use of the processor and the available bus bandwidth

  • Analog support, featuring: two 12-bit Analog-to-Digital Converters (ADC) with 12 analog input channels and a sample rate of one million samples/second; two analog comparators; 16 digital comparators; on-chip voltage regulator

  • Two ARM FiRM-compliant watchdog timers; six 32-bit general-purpose timers (up to twelve 16-bit); six wide 64-bit general-purpose timers (up to twelve 32-bit); 12 16/32-bit and 12 32/64-bit Capture Compare PWM (CCP) pins

  • Up to 49 GPIOs (depending on configuration), with programmable control for GPIO interrupts and pad configuration, and highly flexible pin muxing

  • Multiple clock sources for microcontroller system clock: Precision Oscillator (PIOSC), Main Oscillator (MOSC), and Internal 30-kHz Oscillator

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • Industrial-range (-40°C to 85°C) RoHS-compliant 64-pin LQFP

Description for the TM4C1230E6PM

The TM4C1230E6PM microcontroller is targeted for industrial applications, including remote monitoring, electronic point-of-sale machines, test and measurement equipment, network appliances and switches, factory automation, HVAC and building control, gaming equipment, transportation, and fire and security.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TM4C1230E6PMIR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more