128-pin (PDT) package image

TM4C1292NCPDTI3 ACTIVE

32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Same as: TM4C1292NCPDTI3.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TM4C1292NCPDTI3R ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins TQFP (PDT) | 128
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the TM4C1292NCPDT

  • Performance
    • ARM® Cortex™-M4F processor core
    • 120-MHz operation; 150 DMIPS performance
    • 1024 KB Flash memory
    • 256 KB single-cycle System SRAM
    • 6KB of EEPROM
    • Internal ROM loaded with TivaWare™ for C Series software
    • 8-/16-/32- bit dedicated External Peripheral Interface (EPI) for peripherals and memory
  • Security
    • Cyclical Redundancy Check (CRC) hardware with 16-/32-bit Hash function that supports four CRC forms
    • Support for four tamper inputs and configurable tamper event response
  • Communication Interfaces
    • Eight Universal Asynchronous Receivers/Transmitters (UARTs)
    • Four Quad Synchronous Serial Interface (QSSI) modules with Bi-, Quad- and advanced SSI support
    • Ten Inter-Integrated Circuit (I2C) modules with four transmission speeds including high-speed mode
    • Two Controller Area Network (CAN) 2.0 A/B controllers
    • Universal Serial Bus (USB) 2.0 OTG/Host/Device with ULPI interface option and Link Power Management (LPM) support
  • System Integration
    • ARM® PrimeCell® 32-channel configurable Micro Direct Memory Access (µDMA) controller
    • Eight 16/32-bit General-Purpose Timer (GPTM) blocks
    • Two watchdog timers
    • Low-power battery-backed Hibernation module
    • 15 physical General-Purpose Input/Output (GPIO) blocks
  • Advanced Motion Control
    • One Pulse Width Modulator (PWM) module, with four PWM generator blocks and a control block, for a total of 8 PWM outputs
    • One Quadrature Encoder Interface (QEI) module
  • Analog Support
    • Two 12-bit Analog-to-Digital Converter (ADC) modules, each with a maximum sample rate of one million samples/second
    • Three independent integrated analog comparators
    • 16 digital comparators
  • One JTAG module with integrated ARM Serial Wire Debug (SWD)
  • 128-pin TQFP package
  • Operating Range (Ambient)
    • Industrial (-40°C to 85°C) temperature range
    • Extended (-40°C to 105°C) temperature range

Description for the TM4C1292NCPDT

Tiva™ C Series microcontrollers integrate a large variety of rich communication features to enable a new class of highly connected designs with the ability to allow critical, real-time control between performance and power. The microcontrollers feature integrated communication peripherals along with other high-performance analog and digital functions to offer a strong foundation for many different target uses, spanning from human machine interface to networked system management controllers.

In addition, Tiva™ C Series microcontrollers offer the advantages of ARM's widely available development tools, System-on-Chip (SoC) infrastructure, and a large user community. Additionally, these microcontrollers use ARM's Thumb®-compatible Thumb-2 instruction set to reduce memory requirements and, thereby, cost. Finally, the TM4C1292NCPDT microcontroller is code-compatible to all members of the extensive Tiva™ C Series, providing flexibility to fit precise needs.

Texas Instruments offers a complete solution to get to market quickly, with evaluation and development boards, white papers and application notes, an easy-to-use peripheral driver library, and a strong support, sales, and distributor network.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TM4C1292NCPDTI3R ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more