TMP61
- Silicon-based thermistor with a positive temperature coefficient (PTC)
- Linear resistance change across temperature
- 10-kΩ nominal resistance at 25°C (R25)
- ±1% maximum (0°C to 70°C)
- Wide operating temperature of –40°C to +150 °C
- Consistent sensitivity across temperature
- 6400 ppm/°C TCR (25°C)
- 0.2% typical TCR tolerance across temperature range
- Fast thermal response time of 0.6 s (DEC)
- Long lifetime and robust performance
- Built-in fail-safe in case of short-circuit failures
- 0.5% typical long term sensor drift
Get started today with the Thermistor Design Tool, offering complete resistance vs temperature table (R-T table) computation, other helpful methods to derive temperature and example C-code.
The TMP61 linear thermistor offers linearity and consistent sensitivity across temperature to enable simple and accurate methods for temperature conversion. The low power consumption and a small thermal mass of the device minimize self-heating.
With built-in fail-safe behaviors at high temperatures and powerful immunity to environmental variation, these devices are designed for a long lifetime of high performance. The small size of the TMP6 series also allows for close placement to heat sources and quick response times.
Take advantage of benefits over NTC thermistors such as no extra linearization circuitry, minimized calibration, less resistance tolerance variation, larger sensitivity at high temperatures, and simplified conversion methods to save time and memory.
The TMP61 is currently available in a 0402 X1SON package, a 0603 SOT-5X3 package, and a 2-pin through-hole TO-92S package.
![](https://www.ti.com/content/dam/ticom/images/third-party/awards/ep-poy-2020-winner.png)
The TMP61 family has been named the 2020 Sensor Product of the Year by Electronic Products.
Similar products you might be interested in
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMP6EVM — Linear silicon TMP6 thermistor evaluation module
ASC-STUDIO-TMP6 — ASC studio for configuring all aspects of the TMP6 temperature sensor
TMP6-THERMISTOR-DESIGN — Thermistor Design Tool
Supported products & hardware
Products
Thermistors
Hardware development
Evaluation board
Thermal Foldback TINA-TI Spice Reference Design
Many TI reference designs include the TMP61
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-5X3 (DYA) | 2 | Ultra Librarian |
TO-92 (LPG) | 2 | Ultra Librarian |
X1SON (DEC) | 2 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
Video series
View all videosVideos
Download options
ASC-STUDIO-TMP6 — ASC studio for configuring all aspects of the TMP6 temperature sensor
Thermistors
Release Information
ASC-Studio URL link for the TMP6.