Product details

Resistance (25°C) (Ω) 100000 Resistance tolerance (%) 1 Operating temperature range (°C) -40 to 150 Vin (min) (V) 5.5 Vin (max) (V) 5.5 Supply current (max) (µA) 0 Interface type Resistance Rating Automotive
Resistance (25°C) (Ω) 100000 Resistance tolerance (%) 1 Operating temperature range (°C) -40 to 150 Vin (min) (V) 5.5 Vin (max) (V) 5.5 Supply current (max) (µA) 0 Interface type Resistance Rating Automotive
SOT-5X3 (DYA) 2 1.28 mm² 1.6 x 0.8 X1SON (DEC) 2 0.6 mm² 1 x 0.6
  • AEC-Q100 qualified for automotive applications
  • Temperature Options:
    • X1SON/DEC package grade 1: –40 °C ≤ TA ≤ 125 °C
    • SOT-5X3/DYA package grade 0: –40 °C ≤ TA ≤ 150 °C
  • Silicon-based thermistor with a positive temperature coefficient (PTC)
  • Linear resistance change across temperature
  • 100-kΩ nominal resistance at 25 °C (R25)
    • ±1% maximum (0 °C to 70 °C)
  • Consistent sensitivity across temperature
    • 6400 ppm/°C TCR (25 °C)
    • 0.2% typical TCR tolerance across temperature range
  • Fast thermal response time of 0.6 s (DEC)
  • Long lifetime and robust performance
    • Built-in fail-safe in case of short-circuit failures
    • 0.3% typical long term sensor drift
  • AEC-Q100 qualified for automotive applications
  • Temperature Options:
    • X1SON/DEC package grade 1: –40 °C ≤ TA ≤ 125 °C
    • SOT-5X3/DYA package grade 0: –40 °C ≤ TA ≤ 150 °C
  • Silicon-based thermistor with a positive temperature coefficient (PTC)
  • Linear resistance change across temperature
  • 100-kΩ nominal resistance at 25 °C (R25)
    • ±1% maximum (0 °C to 70 °C)
  • Consistent sensitivity across temperature
    • 6400 ppm/°C TCR (25 °C)
    • 0.2% typical TCR tolerance across temperature range
  • Fast thermal response time of 0.6 s (DEC)
  • Long lifetime and robust performance
    • Built-in fail-safe in case of short-circuit failures
    • 0.3% typical long term sensor drift

Get started today with the Thermistor Design Tool, offering complete resistance vs temperature table (R-T table) computation, other helpful methods to derive temperature and example C-code.

Linear thermistors offer linearity and consistent sensitivity across temperature to enable simple and accurate methods for temperature conversion. Low power consumption and a small thermal mass minimize the impact of self-heating. With built-in failsafe behavior at high temperatures and powerful immunity to environmental variation, these devices are designed for a long lifetime of high performance. The small size of the TMP6 series also allows for close placement to heat sources and quick response times.

Take advantage of benefits over NTC thermistors such as no extra linearization circuitry, minimized calibration, less resistance tolerance variation, larger sensitivity at high temperatures, and simplified conversion methods to save time and memory in the processor.

The TMP63-Q1 is currently available in a 0402 footprint-compatible X1SON package and a 0603 footprint-compatible SOT-5X3 package.

Get started today with the Thermistor Design Tool, offering complete resistance vs temperature table (R-T table) computation, other helpful methods to derive temperature and example C-code.

Linear thermistors offer linearity and consistent sensitivity across temperature to enable simple and accurate methods for temperature conversion. Low power consumption and a small thermal mass minimize the impact of self-heating. With built-in failsafe behavior at high temperatures and powerful immunity to environmental variation, these devices are designed for a long lifetime of high performance. The small size of the TMP6 series also allows for close placement to heat sources and quick response times.

Take advantage of benefits over NTC thermistors such as no extra linearization circuitry, minimized calibration, less resistance tolerance variation, larger sensitivity at high temperatures, and simplified conversion methods to save time and memory in the processor.

The TMP63-Q1 is currently available in a 0402 footprint-compatible X1SON package and a 0603 footprint-compatible SOT-5X3 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMP61-Q1 ACTIVE Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages 10-kΩ resistance alternative
TMP64-Q1 ACTIVE Automotive, 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages 47-kΩ resistance alternative

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP6EVM — Linear silicon TMP6 thermistor evaluation module

The TMP6EVM evaluation kit is a plug and play system to test and evaluate the linear silicon TMP6 thermistor. The EVM can be powered with either with USB or a CR2032 coin cell battery. The EVM is a standalone module that supports the TMP116 digital sensor and two analog channels. The TMP116 can be (...)
User guide: PDF
GUI for evaluation module (EVM)

TMP6EVM-GUI-WINDOWS TMP6EVM GUI WINDOWS

Supported products & hardware

Supported products & hardware

Products
Thermistors
TMP61 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages TMP61-Q1 Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages TMP63 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages TMP63-Q1 Automotive, 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages TMP64 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages TMP64-Q1 Automotive, 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages
Hardware development
Evaluation board
TMP6EVM Linear silicon TMP6 thermistor evaluation module
Support software

TMP6-THERMISTOR-DESIGN Thermistor Design Tool

TMP6 linear thermistors, like other traditional negative temperature coefficient (NTC) or positive temperature coefficient (PTC) thermistors on the market, require resistance-to-temperature conversion tables to use them within a system. The TMP6 thermistor design tool offers these tables in (...)
Supported products & hardware

Supported products & hardware

Products
Thermistors
TMP61 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages TMP61-Q1 Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages TMP63 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages TMP63-Q1 Automotive, 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages TMP64 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages TMP64-Q1 Automotive, 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages
Hardware development
Evaluation board
TMP6EVM Linear silicon TMP6 thermistor evaluation module
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DYA) 2 Ultra Librarian
X1SON (DEC) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos