179-pin (ZAY) package image

TMS320C28345ZAYT ACTIVE

C2000™ 32-bit MCU with 200 MIPS, FPU, 516 KB RAM, EMIF

Same as: TMS320C28345ZAYT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins NFBGA (ZAY) | 179
Operating temperature range (°C) -40 to 105
Package qty | Carrier 160 | EIAJ TRAY (5+1)

Features for the TMS320C28345

  • High-Performance Static CMOS Technology
    • Up to 300 MHz (3.33-ns Cycle Time)
    • 1.1-V/1.2-V Core, 3.3-V I/O, 1.8-V PLL/Oscillator Design
  • High-Performance 32-Bit CPU (TMS320C28x)
    • IEEE 754 Single-Precision Floating-Point Unit (FPU)
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Fast Interrupt Response and Processing
    • Code-Efficient (in C/C++ and Assembly)
  • Six-Channel DMA Controller (for McBSP, XINTF, and SARAM)
  • 16-Bit or 32-Bit External Interface (XINTF)
    • More Than 2M × 16 Address Reach
  • On-Chip Memory
    • Up to 258K × 16 SARAM
    • 8K × 16 Boot ROM
  • Clock and System Control
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Peripheral Interrupt Expansion (PIE) Block That Supports All 64 Peripheral Interrupts
  • Endianness: Little Endian
  • Enhanced Control Peripherals
    • Eighteen Enhanced Pulse Width Modulator (ePWM) Outputs
      • Dedicated 16-Bit Time-Based Counter With Period and Frequency Control
      • Single-Edge, Dual-Edge Symmetric, or Dual-Edge Asymmetric Outputs
      • Dead-Band Generation
      • PWM Chopping by High-Frequency Carrier
      • Trip Zone Input
      • Up to 9 HRPWM Outputs With 55-ps MEP Resolution at VDD = 1.1 V (65 ps at 1.2 V)
    • Six 32-Bit Enhanced Capture (eCAP) Modules
      • Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator Outputs
      • Single-Shot Capture of up to Four Event Timestamps
    • Three 32-Bit Quadrature Encoder Pulse (QEP) Modules
    • Six 32-Bit Timers and Nine 16-Bit Timers
  • Three 32-Bit CPU Timers
  • Serial Port Peripherals
    • Up to 2 CAN Modules
    • Up to 3 SCI (UART) Modules
    • Up to 2 McBSP Modules (Configurable as SPI)
    • Up to 2 SPI Modules
    • One Inter-Integrated Circuit (I2C) Bus
  • External ADC Interface
  • Up to 88 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug Using Hardware
  • Package Options:
    • 256-Ball Plastic Ball Grid Array (BGA) (ZFE)
    • 179-Ball MicroStar BGA™ (ZHH)
  • Temperature Options:
    • T: –40°C to 105°C (ZFE, ZHH)
    • S: –40°C to 125°C (ZFE)
    • Q: –40°C to 125°C (ZFE) (AEC Q100 Qualification for Automotive Applications)

Description for the TMS320C28345

The TMS320C2834x (C2834x) Delfino™ microcontroller unit (MCU) devices build on TI’s existing F2833x high-performance floating-point microcontrollers. The C2834x delivers up to 300 MHz of floating-point performance, and has up to 516KB of on-chip RAM. Designed for real-time control applications, the C2834x is based on the C28x core, making it code-compatible with all C28x microcontrollers. The on-chip peripherals and low-latency core make the C2834x an excellent solution for performance-hungry real-time control applications.

The TMS320C28346, TMS320C28345, TMS320C28344, TMS320C28343, TMS320C28342, and TMS320C28341 devices, members of the Delfino™ MCU generation, are highly integrated, high-performance solutions for demanding control applications.

Throughout this document, the devices are abbreviated as C28346, C28345, C28344, C28343, C28342, and C28341, respectively. Device Comparison provides a summary of features for each device.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more