100-pin (PZ) package image

TMS320F28015PZS ACTIVE

C2000™ 32-bit MCU with 60 MHz, 32 KB flash, 8 PWM

Same as: TMS320F28015PZS.A, TMS320F28015PZS.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMS320F28015PZSR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins LQFP (PZ) | 100
Operating temperature range (°C) -40 to 125
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the TMS320F28015

  • High-performance static CMOS technology
    • 100 MHz (10-ns cycle time)
    • 60 MHz (16.67-ns cycle time)
    • Low-power (1.8-V core, 3.3-V I/O) design
  • JTAG boundary scan support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • High-performance 32-bit CPU (TMS320C28x)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • On-chip memory
    • F2809: 128K × 16 flash, 18K × 16 SARAM F2808: 64K × 16 flash, 18K × 16 SARAM F2806: 32K × 16 flash, 10K × 16 SARAM F2802: 32K × 16 flash, 6K × 16 SARAM F2801: 16K × 16 flash, 6K × 16 SARAM F2801x: 16K × 16 flash, 6K × 16 SARAM
    • 1K × 16 OTP ROM (flash devices only)
    • C2802: 32K × 16 ROM, 6K × 16 SARAM C2801: 16K × 16 ROM, 6K × 16 SARAM
  • Boot ROM (4K × 16)
    • With software boot modes (via SCI, SPI, CAN, I2C, and parallel I/O)
    • Standard math tables
  • Clock and system control
    • On-chip oscillator
    • Watchdog timer module
  • Any GPIO A pin can be connected to one of the three external core interrupts
  • Peripheral Interrupt Expansion (PIE) block that supports all 43 peripheral interrupts
  • Endianness: Little endian
  • 128-bit security key/lock
    • Protects flash/OTP/L0/L1 blocks
    • Prevents firmware reverse-engineering
  • Three 32-bit CPU timers 
  • Enhanced control peripherals
    • Up to 16 PWM outputs
    • Up to 6 HRPWM outputs with 150-ps MEP resolution
    • Up to four capture inputs
    • Up to two quadrature encoder interfaces
    • Up to six 32-bit/six 16-bit timers
  • Serial port peripherals
    • Up to 4 SPI modules
    • Up to 2 SCI (UART) modules
    • Up to 2 CAN modules
    • One Inter-Integrated-Circuit (I2C) bus
  • 12-bit ADC, 16 channels
    • 2 × 8 channel input multiplexer
    • Two sample-and-hold
    • Single/simultaneous conversions
    • Fast conversion rate: 80 ns - 12.5 MSPS (F2809 only) 160 ns - 6.25 MSPS (280x) 267 ns - 3.75 MSPS (F2801x)
    • Internal or external reference
  • Up to 35 individually programmable, multiplexed GPIO pins with input filtering
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug via hardware
  • Development support includes
    • ANSI C/C++ compiler/assembler/linker
    • Code Composer Studio™ IDE
    • SYS/BIOS
    • Digital motor control and digital power software libraries
  • Low-power modes and power savings
    • IDLE, STANDBY, HALT modes supported
    • Disable individual peripheral clocks
  • Package options
    • Thin quad flatpack (PZ)
    • MicroStar BGA™ (GGM, ZGM)
  • Temperature options
    • A: –40°C to 85°C (PZ, GGM, ZGM)
    • S: –40°C to 125°C (PZ, GGM, ZGM)
    • Q: –40°C to 125°C (PZ) (AEC-Q100 qualification for automotive applications)

Description for the TMS320F28015

The TMS320F2809, TMS320F2809-Q1, TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802, TMS320F2801-Q1, TMS320F28015-Q1, TMS320F28016-Q1, TMS320C2802-Q1, and TMS320C2801 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications.

Throughout this document, TMS320F2809, TMS320F2809-Q1 TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802-Q1, TMS320F2801-Q1, TMS320C2802, TMS320C2801, TMS320F28015-Q1, and TMS320F28016-Q1 are abbreviated as F2809, F2808, F2806, F2802-Q1, F2801-Q1, C2802, C2801, F28015-Q1, and F28016-Q1, respectively. TMS320F28015-Q1 and TMS320F28016-Q1 are abbreviated as F2801x. Device Comparison (100-MHz Devices) and Device Comparison (60-MHz Devices) provide a summary of features for each device.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMS320F28015PZSR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more