38-pin (DA) package image

TMS320F280200DAT ACTIVE

C2000™ 32-bit MCU with 40 MHz, 16 KB flash

Same as: TMS320F280200DAT.A, TMS320F280200DAT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins TSSOP (DA) | 38
Operating temperature range (°C) -40 to 105
Package qty | Carrier 40 | TUBE

Features for the TMS320F280200

  • High-efficiency 32-bit CPU (TMS320C28x)
    • 60 MHz (16.67-ns cycle time)
    • 50 MHz (20-ns cycle time)
    • 40 MHz (25-ns cycle time)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • Endianness: Little endian
  • Low cost for both device and system:
    • Single 3.3-V supply
    • No power sequencing requirement
    • Integrated power-on and brown-out resets
    • Small packaging, as low as 38-pin available
    • Low power
    • No analog support pins
  • Clocking:
    • Two internal zero-pin oscillators
    • On-chip crystal oscillator and external clock input
    • Watchdog timer module
    • Missing clock detection circuitry
  • Up to 22 individually programmable, multiplexed GPIO pins with input filtering
  • Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
  • Three 32-bit CPU timers
  • Independent 16-bit timer in each Enhanced Pulse Width Modulator (ePWM)
  • On-chip memory
    • Flash, SARAM, OTP, Boot ROM available
  • Code-security module
  • 128-bit security key and lock
    • Protects secure memory blocks
    • Prevents firmware reverse engineering
  • Serial port peripherals
    • One Serial Communications Interface (SCI) Universal Asynchronous Receiver/Transmitter (UART) module
    • One Serial Peripheral Interface (SPI) module
    • One Inter-Integrated-Circuit (I2C) module
  • Enhanced control peripherals
    • ePWM
    • High-Resolution PWM (HRPWM)
    • Enhanced Capture (eCAP) module
    • Analog-to-Digital Converter (ADC)
    • On-chip temperature sensor
    • Comparator
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug through hardware
  • Package options
    • 38-pin DA Thin Shrink Small-Outline Package (TSSOP)
    • 48-pin PT Low-Profile Quad Flatpack (LQFP)
  • Temperature options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)

Description for the TMS320F280200

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The F2802x family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more