Packaging information
Package | Pins HTSSOP (PWP) | 28 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 50 | TUBE |
Features for the TPA3138D2
- Wide
Supply Range 3.5-V to 14.4-V
- 2 × 10 W into 6-Ω, 1% THD+N, 12-V Supply
- 1 x 18.5 W into 4-Ω, 10% THD+N, 12-V Supply
- THD+N : 0.04% at 1 W, 1 kHz input, 6-Ω
- Longer Battery Life for Portable
Applications:
- 20-mA (12-V) Idle Current in 1SPW Mode
- >90% Class-D Efficiency
- Reduced Solution Size and
Cost:
- Inductor-Free Operation
- EN55013 and EN55022 EMC Compliant When No Inductors are Used
- No External Heatsink Required
- Flexible Audio
Solution:
- Single-ended or Differential Analog Inputs
- Selectable Gain: 20 dB and 26 dB
- Pop and Click-Free Startup
- Integrated Protections and Auto
Recovery:
- Pin-to-pin, Pin-to-Ground, and Pin-to-Power Short Circuit Protection
- Thermal Protection, Undervoltage Protection, and Overvoltage Protection
- Power Limiter and DC Speaker Protection
- Pin-to-Pin Compatible with TPA3110D2, TPA3136D2 and TPA3136AD2
Description for the TPA3138D2
The TPA3138D2 is a 10-W/ch, high-efficiency, low-idle-current Class-D stereo audio amplifier. It can drive stereo speakers with a load as low as 3.2-Ω. In the 1SPW mode, it consumes a low idle current of only 21-mA (12-V) and can operate down to 3.5-V, allowing for longer audio play and improved thermal performance in bluetooth speakers, battery-powered appliances and other power-sensitive applications.
Advanced EMI Suppression with Spread Spectrum Control enables the use of inexpensive ferrite bead filters while meeting EMC requirements for system cost reduction.
To further simplify the design, the TPA3138D2 integrates essential protection features including undervoltage, overvoltage, power limit, short circuit, overtemperature, as well as DC speaker protection. All of these protections come with automatic recovery.
Customers can leverage every TPA3138D2 feature in existing designs as it is fully pin-to-pin compatible to TIs TPA3110D2, TPA3136D2 and TPA3136AD2.