28-pin (PWP) package image

TPA3138D2PWPR ACTIVE

10-W stereo, 18.5-W mono, 3.5- to 14.4-V, analog input Class-D audio amplifier w/ inductor free

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA3138D2PWP ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPA3138D2

  • Wide Supply Range 3.5-V to 14.4-V
    • 2 × 10 W into 6-Ω, 1% THD+N, 12-V Supply
    • 1 x 18.5 W into 4-Ω, 10% THD+N, 12-V Supply
    • THD+N : 0.04% at 1 W, 1 kHz input, 6-Ω
  • Longer Battery Life for Portable Applications:
    • 20-mA (12-V) Idle Current in 1SPW Mode
    • >90% Class-D Efficiency
  • Reduced Solution Size and Cost:
    • Inductor-Free Operation
    • EN55013 and EN55022 EMC Compliant When No Inductors are Used
    • No External Heatsink Required
  • Flexible Audio Solution:
    • Single-ended or Differential Analog Inputs
    • Selectable Gain: 20 dB and 26 dB
    • Pop and Click-Free Startup
  • Integrated Protections and Auto Recovery:
    • Pin-to-pin, Pin-to-Ground, and Pin-to-Power Short Circuit Protection
    • Thermal Protection, Undervoltage Protection, and Overvoltage Protection
    • Power Limiter and DC Speaker Protection
  • Pin-to-Pin Compatible with TPA3110D2, TPA3136D2 and TPA3136AD2

Description for the TPA3138D2

The TPA3138D2 is a 10-W/ch, high-efficiency, low-idle-current Class-D stereo audio amplifier. It can drive stereo speakers with a load as low as 3.2-Ω. In the 1SPW mode, it consumes a low idle current of only 21-mA (12-V) and can operate down to 3.5-V, allowing for longer audio play and improved thermal performance in bluetooth speakers, battery-powered appliances and other power-sensitive applications.

Advanced EMI Suppression with Spread Spectrum Control enables the use of inexpensive ferrite bead filters while meeting EMC requirements for system cost reduction.

To further simplify the design, the TPA3138D2 integrates essential protection features including undervoltage, overvoltage, power limit, short circuit, overtemperature, as well as DC speaker protection. All of these protections come with automatic recovery.

Customers can leverage every TPA3138D2 feature in existing designs as it is fully pin-to-pin compatible to TI’s TPA3110D2, TPA3136D2 and TPA3136AD2.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA3138D2PWP ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more