Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 75 | TUBE |
Features for the TPA6102A2
- 50-mW Stereo Output
- Low Supply Current...0.75 mA
- Low Shutdown Current...50 nA
- Minimal External Components Required
- Gain Set Internally to 14 dB
- Pop Reduction Circuitry
- Internal Mid-Rail Generation
- Thermal and Short-Circuit Protection
- Surface-Mount Packaging
- MSOP
- SOIC
- 1.6-V to 3.6-V Supply Voltage Range
Description for the TPA6102A2
The TPA6102A2 is a stereo audio power amplifier packaged in either an 8-pin SOIC package or an 8-pin MOSP package capable of delivering 50 mW of continuous RMS power per channel into 16-
loads. Amplifier gain is internally set to 14 dB (inverting) to save board space by eliminating six external resistors.
The TPA6102A2 is optimized for battery applications because of its low supply current, shutdown current, and THD+N. To obtain the low supply voltage range, the TPA6102A2 biases BYPASS to VDD/4.
When driving a 16-
load with 40 mW output power from 3.3 V, THD+N is 0.08% at 1 kHz, and less than 0.2% across the audio band of 20 Hz to 20 kHz. For 30 mW into 32-
loads, the THD+N is reduced to less than 0.06% at 1 kHz, and is less than 0.3% across the audio band of 20 Hz to 20 kHz.