8-pin (DQD) package image

TPD3F303DQDR ACTIVE

3 channel 5.5-V, ±15kV ESD protection & EMI filter with 300-MHz -3-dB for sim card

ACTIVE Custom reel may be available
Same as: TPD3F303DQDR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPD3F303 information

Packaging information

Package | Pins WSON (DQD) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD3F303

  • Bidirectional EMI Filtering and Line Termination
    With Integrated ESD Protection
    • –3-dB Bandwidth 300 MHz
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • DC Breakdown Voltage: 6 V (Minimum)
  • Low Leakage Current: 0.1 µA (Maximum)
  • Low Noise C-R-C Filter Topology
  • Integrated VCC Clamp Eliminates the Need for
    External ESD Protection
  • Space-Saving DPV (0.5-mm Pitch), DQD
    Packages (0.4-mm Pitch)

Description for the TPD3F303

The TPD3F303 device is a highly-integrated device that provides a three-channel Electromagnetic Interference (EMI) filter and a Transient Voltage Suppressor (TVS) based ESD protection diode array. The C-R-C based low-pass filter provides EMI protection for the data, clock, and reset lines of a SIM Card interface. Furthermore, the four-channel TVS Diode array provides IEC 61000-4-2 level 4 ESD protection for the previously mentioned signals (data, clock, reset) and the VCC power line. The TPD3F303 contains a 47-Ω termination resistor for the clock line and 100-Ω termination resistor for both the data and reset lines. The high level of integration offered by the TPD3F303 makes the device well-suited for applications like cell phones, tablets, hotspots, and PDAs.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more