16-pin (DBQ) package image

TPD3S716QDBQRQ1 ACTIVE

Automotive USB 0.5-A to 2.4-A adjustable current limit and VBUS/D+/D- short-to-VBATT protection

ACTIVE Custom reel may be available
Same as: TPD3S716QDBQRQ1.B, TPD3S716QDBQRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPD3S716-Q1

  • AEC-Q100 Qualified (Grade 1)
    • Operating Temperature Range: –40°C to +125°C
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Short-to-Battery (up to 18 V) and Short-to-Ground Protection on VBUS_CON
  • Short-to-Battery (up to 18 V) and Short-to-VBUS Protection on VD+, VD–
  • IEC 61000-4-2 ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • ISO 10605 330-pF, 330-Ω ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • Low RON nFET VBUS Switch (63 mΩ typical)
  • High Speed Data Switches (1-GHz, 3-dB Bandwidth)
  • Adjustable Hiccup Current Limit up to 2.4 A
  • Fast Over-voltage Response Time
    • 2-µs typical (VBUS switch)
    • 200-ns typical (Data switches)
  • Independent VBUS and Data enable pins for configuring both Host and Client/OTG mode
  • Fault Output Signal
  • Thermal Shutdown Feature
  • Flow-through layout in 16-Pin SSOP Package (4.9 mm x 3.9 mm)

Description for the TPD3S716-Q1

The TPD3S716-Q1 is a single-chip solution for short-to-battery, short-circuit, and ESD protection with an adjustable current-limit for the USB connector’s VBUS and data lines in automotive applications. The integrated data switches provide best-in-class bandwidth for minimal signal degradation while simultaneously providing 18 V short-to-battery protection. The high bandwidth of 1 GHz allows for USB2.0 high-speed data rates for applications like Car Play. Extra margin in bandwidth above 720-MHz also helps to maintain a clean USB 2.0 eye diagram with the long captive cables that are common in the automotive USB environment. The short-to-battery protection isolates the internal system circuits from any over-voltage conditions at the VBUS_CON, VD+, and VD– pins. On these pins, the TPD3S716-Q1 can handle over-voltage protection up to 18 V for hot plug and DC events. The over-voltage protection circuit provides the most reliable short-to-battery isolation in the industry, shutting off the data switches in 200 ns and protecting the upstream circuitry from harmful voltage and current spikes.

The VBUS_CON pin also provides an adjustable current limited load switch and handles short-to-ground protection. The device supports VBUS currents up to 2.4 A, allowing support for charging USB BC1.2, USB Type-C 5V/1.5A, and proprietary charging schemes up to 2.4 A. The separate enable pins for data and VBUS allow for both host and client-OTG mode. TPD3S716-Q1 also integrates system level IEC 61000-4-2 and ISO 10605 ESD protection on its VBUS_CON, VD+, and VD– pins removing the need to provide external high voltage, low capacitance diodes.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more