16-pin (D) package image

TPL7407LADR ACTIVE

30-V, 7-ch NMOS array low-side driver

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPL7407LA

  • 600-mA Rated Drain Current (Per Channel)
  • CMOS Pin-to-Pin Improvement of 7-channel Darlington Array (For example: ULN2003A)
  • Power Efficient (Very low VOL)
    • Less Than 4 Times Lower VOL at 100 mA Than Darlington Array
  • Very Low Output Leakage < 10 nA Per Channel
  • Extended Ambient Temperature Range:
    TA = –40°C to +125°C
  • High-Voltage Outputs 30 V
  • Compatible with 1.8-V to 5-V Microcontroller and Logic Interface
  • Internal Free-wheeling Diodes for Inductive Kick-back Protection
  • Input Pull-down Resistors Allows Tri-stating the Input Driver
  • Input RC-Snubber to Eliminate Spurious Operation in Noisy Environment
  • Inductive Load Driver Applications
  • ESD Protection Exceeds JESD 22
    • 2-kV HBM, 500-V CDM
  • Available in 16-pin SOIC and TSSOP packages

Description for the TPL7407LA

The TPL7407LA is a high-voltage, high-current NMOS transistor array. This device consists of seven NMOS transistors that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The maximum drain-current rating of a single NMOS channel is 600 mA. New regulation and drive circuitry added to give maximum drive strength across all GPIO ranges (1.8 V–5 V).The transistors can be paralleled for higher current capability.

The TPL7407LA key benefit is its improved power efficiency and lower leakage than a Bipolar Darlington Implementation. With the lower VOL the user is dissipating less than half the power than traditional relay drivers with currents less than 250 mA per channel.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more