20-pin (PWP) package image

TPL9201PWP ACTIVE

24-V, 8-ch NMOS low-side driver with 5-V LDO and zero-Volt detect

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPL9201PWPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPL9201 information

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 70 | TUBE

Features for the TPL9201

  • Eight Low-Side Drivers With Internal Clamp for Inductive Loads and Current Limiting for Self Protection
    • Seven Outputs Rated at 150 mA and Controlled Through Serial Interface
    • One Output Rated at 150 mA and Controlled Through Serial Interface and Dedicated Enable Pin
  • 5-V ±5% Regulated Power Supply With 200-mA Load Capability at VIN Max of 18 V
  • Internal Voltage Supervisory for Regulated Output
  • Serial Communications for Control of Eight Low-Side Drivers
  • Enable/Disable Input for OUT1
  • 5-V or 3.3-V I/O Tolerant for Interface to Microcontroller
  • Programmable Power-On Reset Delay Before RST Asserted High, Once 5 V Is Within Specified Range (6 ms Typ)
  • Programmable Deglitch Timer Before RST Is Asserted Low (40 µs Typ)
  • Zero-Voltage Detection Signal
  • Thermal Shutdown for Self Protection
  • APPLICATIONS
    • Electrical Appliances
      • Air Conditioning Units
      • Ranges
      • Dishwashers
      • Refrigerators
      • Microwaves
      • Washing Machines
    • General-Purpose Interface Circuits, Allowing Microcontroller Interface to Relays, Electric Motors, LEDs, and Buzzers

PowerPAD is a trademark of Texas Instruments.

Description for the TPL9201

The power supply provides regulated 5-V output to power the system microcontroller and drive eight low-side switches. The AC zero-detect circuitry is monitoring the crossover voltage of the mains AC supply. The resultant signal is a low-frequency clock output on the ZVS terminal, based on the AC-line cycle. This information allows the microcontroller to reduce in-rush current by powering loads on the AC-line peak voltage.

A serial communications interface controls the eight low-side outputs; each output has an internal snubber circuit to absorb the energy in the inductor at turn OFF. Alternatively, the system can use a fly-back diode to VIN to help recirculate the energy in an inductive load at turn OFF.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPL9201PWPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more