TPS2015

ACTIVE

1A loading, 4-5.5V, 80mΩ USB power switch, active-low

Product details

Product type Fixed current limit, Power switch Vin (min) (V) 4 Vin (max) (V) 5.5 Continuous current (max) (A) 1 Current limit (A) 2 Operating temperature range (°C) 0 to 125 Enable Active Low Number of switches 1 Current limit accuracy at 1 A 0.55 Rating Catalog
Product type Fixed current limit, Power switch Vin (min) (V) 4 Vin (max) (V) 5.5 Continuous current (max) (A) 1 Current limit (A) 2 Operating temperature range (°C) 0 to 125 Enable Active Low Number of switches 1 Current limit accuracy at 1 A 0.55 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2061C ACTIVE 1A loading, 4.5-5.5V, 86mΩ USB power switch, active-low, output discharge, reverse blocking This product features output discharge, reverse blocking and lower 1 ku price.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS2014/5 - Power Distribution Switches datasheet (Rev. D) 26 Sep 2007
Application note Designing a USB Power Distribution Using TPS2014 & TPS2015 Power Distribu Switch (Rev. A) 15 Feb 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos