TPS2041C

ACTIVE

0.5A loading, 4.5-5.5V, 97mΩ USB power switch, active-low, output discharge, reverse blocking

Product details

Product type Fixed current limit, Power switch Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 0.5 Current limit (A) 0.85 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 1 Current limit accuracy at 1 A 0.2 Rating Catalog
Product type Fixed current limit, Power switch Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 0.5 Current limit (A) 0.85 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 1 Current limit accuracy at 1 A 0.2 Rating Catalog
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Single Power Switch Family
  • Pin-for-Pin With Existing TI Switch Portfolio
  • Rated Currents of 0.5 A, 1 A, 1.5 A, 2 A
  • ±20% Accurate, Fixed, Constant Current Limit
  • Fast Overcurrent Response: 2 µs
  • Deglitched Fault Reporting
  • Selected Parts With (TPS20xxC) and Without
    (TPS20xxC-2) Output Discharge
  • Reverse Current Blocking
  • Built-In Soft Start
  • Ambient Temperature Range: –40°C to 85°C
  • UL Listed and CB-File No. E169910
  • Single Power Switch Family
  • Pin-for-Pin With Existing TI Switch Portfolio
  • Rated Currents of 0.5 A, 1 A, 1.5 A, 2 A
  • ±20% Accurate, Fixed, Constant Current Limit
  • Fast Overcurrent Response: 2 µs
  • Deglitched Fault Reporting
  • Selected Parts With (TPS20xxC) and Without
    (TPS20xxC-2) Output Discharge
  • Reverse Current Blocking
  • Built-In Soft Start
  • Ambient Temperature Range: –40°C to 85°C
  • UL Listed and CB-File No. E169910

The TPS20xxC and TPS20xxC-2 power-distribution switch family is intended for applications, such as USB, where heavy capacitive loads and short circuits are likely to be encountered. This family offers multiple devices with fixed current-limit thresholds for applications from 0.5 A to 2 A.

The TPS20xxC and TPS20xxC-2 family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

The TPS20xxC and TPS20xxC-2 power-distribution switch family is intended for applications, such as USB, where heavy capacitive loads and short circuits are likely to be encountered. This family offers multiple devices with fixed current-limit thresholds for applications from 0.5 A to 2 A.

The TPS20xxC and TPS20xxC-2 family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2051B ACTIVE 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high This product offers the same functionality and pinout with enable active-high.
Similar functionality to the compared device
TPS2061C ACTIVE 1A loading, 4.5-5.5V, 86mΩ USB power switch, active-low, output discharge, reverse blocking This product offers similar functionality with larger 1.5-A loading.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS20xxC and TPS20xxC-2 Current Limited, Power-Distribution Switches datasheet (Rev. H) PDF | HTML 02 Oct 2015
Certificate UL 2367 Certificate of Compliance 20170810-E169910 19 Jun 2024
Certificate TPS2041C UL Certificate of Compliance IEC 62368-1 07 Sep 2020
Certificate TPS2065D UL Certificate of Compliance IEC 62368-1 07 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2051CDBVEVM-636 — TPS2051CDBVEVM-636 Current-Limited USB Power Distribution Switch Evaluation Module

The TPS2051CDBVEVM-636 (EVM) provides an evaluation platform for the TPS20XXCDBV series of Single Channel, Current-Limited USB Power Distribution Switches. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.
User guide: PDF
Not available on TI.com
Simulation model

TPS2041C PSpice Transient Model

SLVM714.ZIP (38 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos