8-pin (PW) package image

TPS2113APW ACTIVE

2.8-V to 5.5-V, 84-mΩ, 1.25-A, power mux with automatic switchover and status output

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2113APWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 150 | TUBE

Features for the TPS2113A

  • Two-Input, One-Output Power Multiplexer with Low rDS(on) Switches:
    • 84 mΩ Typ (TPS2113A)
    • 120 mΩ Typ (TPS2112A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage: 2.8 V to 5.5 V
  • Low Standby Current: 0.5 µA Typ
  • Low Operating Current: 55 µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Time:
    • Limits Inrush Current
    • Minimizes Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Auto-Switching Operating Mode
  • Thermal Shutdown
  • Available in TSSOP-8 and 3-mm × 3-mm SON-8 Packages

Description for the TPS2113A

The TPS211xA family of power multiplexers enables seamless transition between two power supplies (such as a battery and a wall adapter), each operating at 2.8 V to 5.5 V and delivering up to 2 A, depending on package. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2113APWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more