Packaging information
Package | Pins TSSOP (PW) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 150 | TUBE |
Features for the TPS2114A
- Two-Input, One-Output Power Multiplexer with Low rDS(on) Switches:
- 120 mΩ Typ (TPS2114A)
- 84 mΩ Typ (TPS2115A)
- Reverse and Cross-Conduction Blocking
- Wide Operating Voltage Range: 2.8 V to 5.5 V
- Low Standby Current: 0.5-µA Typ
- Low Operating Current: 55-µA Typ
- Adjustable Current Limit
- Controlled Output Voltage Transition Times Limit Inrush Current and Minimize Output Voltage Hold-Up Capacitance
- CMOS- and TTL-Compatible Control Inputs
- Manual and Auto-Switching Operating Modes
- Thermal Shutdown
- Available in TSSOP-8 and 3-mm × 3-mm SON-8 Packages
Description for the TPS2114A
The TPS211xA family of power multiplexers enables seamless transition between two power supplies (such as a battery and a wall adapter), each operating at 2.8 V to 5.5 V and delivering up to 2 A, depending on package. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.