TPS2147

ACTIVE

2-ch, 0.15A loading, 340mΩ USB power switch, active-low + 3.3V output LDO

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS25221 ACTIVE 0.275-2.7A adj. ILIMIT, 2.5-5.5V, 70mΩ USB power switch, active-high, reverse blocking This product is a single channel adjustable current limit switch that can cover the same current limit requirement.

Product details

Product type Fixed current limit, Power switch, Switch with LDO Vin (min) (V) 2.9 Vin (max) (V) 5.5 Current limit (A) 0.33 Operating temperature range (°C) -40 to 100 Current limit accuracy at 1 A 0.33 Rating Catalog
Product type Fixed current limit, Power switch, Switch with LDO Vin (min) (V) 2.9 Vin (max) (V) 5.5 Current limit (A) 0.33 Operating temperature range (°C) -40 to 100 Current limit accuracy at 1 A 0.33 Rating Catalog
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • Two 340-m (Typical) High-Side MOSFETs
  • 200 mA Low-Dropout Voltage Regulator In Fixed 3.3-V or Adjustable Versions
  • Independent Thermal- and Short-Circuit Protection for LDO and Each Switch
  • Overcurrent Indicators With Transient Filter
  • 2.9-V to 5.5-V Operating Range
  • CMOS- and TTL-Compatible Enable Inputs
  • 75-uA (Typical) Supply Current
  • Available in 10-Pin MSOP or 14-Pin TSSOP (PowerPAD™)
  • -40°C to 85°C Ambient Temperature Range
  • APPLICATIONS
    • USB Hubs and Peripherals
      • Keyboards
      • Zip Drives
      • Speakers and Headsets
    • PDAs and Portable Electronics
    • DSP Power Sequencing

PowerPAD is a trademark of Texas Instruments.

  • Two 340-m (Typical) High-Side MOSFETs
  • 200 mA Low-Dropout Voltage Regulator In Fixed 3.3-V or Adjustable Versions
  • Independent Thermal- and Short-Circuit Protection for LDO and Each Switch
  • Overcurrent Indicators With Transient Filter
  • 2.9-V to 5.5-V Operating Range
  • CMOS- and TTL-Compatible Enable Inputs
  • 75-uA (Typical) Supply Current
  • Available in 10-Pin MSOP or 14-Pin TSSOP (PowerPAD™)
  • -40°C to 85°C Ambient Temperature Range
  • APPLICATIONS
    • USB Hubs and Peripherals
      • Keyboards
      • Zip Drives
      • Speakers and Headsets
    • PDAs and Portable Electronics
    • DSP Power Sequencing

PowerPAD is a trademark of Texas Instruments.

Two power-distribution switches and an adjustable (TPS2145) or fixed (TPS2147) LDO are incorporated in one small package, providing a power management solution that saves up to 60% in board space over typical implementations.

Designed to meet USB 2.0 bus-powered hub requirements, these devices also allow core and I/O voltage sequencing in DSP applications, or power segmentation in portable equipment. Each current-limited switch is a 340-m N-channel MOSFET capable of supplying 200 mA of continuous current. A logic enable compatible with 5-V logic and 3-V logic controls each MOSFET as well as the LDO in the TPS2145. The internal charge pump provides the gate drive controlling the power-switch rise times and fall times, minimizing current surges during switching. The charge pump requires no external components.

The LDO has a drop-out voltage of only 0.35 V and with the independent enable on the TPS2145 LDO, the LDO can be used as an additional switch. The LDO output range for the TPS2145 is 1 V to 3.3 V, while the TPS2147 is fixed at 3.3 V.

The TPS2145 and TPS2147 have active-low switch enables and the TPS2155 and TPS2157 have active-high switch enables.

Two power-distribution switches and an adjustable (TPS2145) or fixed (TPS2147) LDO are incorporated in one small package, providing a power management solution that saves up to 60% in board space over typical implementations.

Designed to meet USB 2.0 bus-powered hub requirements, these devices also allow core and I/O voltage sequencing in DSP applications, or power segmentation in portable equipment. Each current-limited switch is a 340-m N-channel MOSFET capable of supplying 200 mA of continuous current. A logic enable compatible with 5-V logic and 3-V logic controls each MOSFET as well as the LDO in the TPS2145. The internal charge pump provides the gate drive controlling the power-switch rise times and fall times, minimizing current surges during switching. The charge pump requires no external components.

The LDO has a drop-out voltage of only 0.35 V and with the independent enable on the TPS2145 LDO, the LDO can be used as an additional switch. The LDO output range for the TPS2145 is 1 V to 3.3 V, while the TPS2147 is fixed at 3.3 V.

The TPS2145 and TPS2147 have active-low switch enables and the TPS2155 and TPS2157 have active-high switch enables.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LDO and Dual Switch with Controlled Rise Times for DSP and Portable Applications datasheet 06 Aug 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​