TPS2158

ACTIVE

2-ch, 0.15A loading, 340mΩ USB power switch, active-high + 3.3V LDO with & output switch

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS25221 ACTIVE 0.275-2.7A adj. ILIMIT, 2.5-5.5V, 70mΩ USB power switch, active-high, reverse blocking This product is a single channel adjustable current limit switch that can cover the same current limit requirement.

Product details

Product type Fixed current limit, Power switch, Switch with LDO Vin (min) (V) 2.9 Vin (max) (V) 5.5 Operating temperature range (°C) -40 to 100 Current limit accuracy at 1 A 0.17 Rating Catalog
Product type Fixed current limit, Power switch, Switch with LDO Vin (min) (V) 2.9 Vin (max) (V) 5.5 Operating temperature range (°C) -40 to 100 Current limit accuracy at 1 A 0.17 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Complete Power Management Solution for USB Bus-Powered Peripherals
  • 3.3-V 200 mA Low-Dropout Voltage Regulator With Enable
  • 3.3-V 340-m (Typ) High-Side MOSFET
  • 5-V 340-m (Typ) High-Side MOSFET
  • Independent Thermal- and Short-Circuit Protection for LDO and Each Switch
  • 2.9-V to 5.5-V Operating Range
  • CMOS- and TTL-Compatible Enable Inputs
  • 75-uA (Typ) Supply Current
  • Available in 8-Pin MSOP (PowerPAD™)
  • -40°C to 85°C Ambient Temperature Range
  • APPLICATIONS
    • USB Peripherals
      • Digital Cameras
      • Zip Drives
      • Speakers and Headsets

PowerPAD is a trademark of Texas Instruments.

  • Complete Power Management Solution for USB Bus-Powered Peripherals
  • 3.3-V 200 mA Low-Dropout Voltage Regulator With Enable
  • 3.3-V 340-m (Typ) High-Side MOSFET
  • 5-V 340-m (Typ) High-Side MOSFET
  • Independent Thermal- and Short-Circuit Protection for LDO and Each Switch
  • 2.9-V to 5.5-V Operating Range
  • CMOS- and TTL-Compatible Enable Inputs
  • 75-uA (Typ) Supply Current
  • Available in 8-Pin MSOP (PowerPAD™)
  • -40°C to 85°C Ambient Temperature Range
  • APPLICATIONS
    • USB Peripherals
      • Digital Cameras
      • Zip Drives
      • Speakers and Headsets

PowerPAD is a trademark of Texas Instruments.

The TPS2148 incorporates two power distribution switches and an LDO in one small package, providing a USB peripheral power management solution that saves up to 60% in board space over typical implementations.

The TPS2148 meets USB 2.0 bus-powered peripheral requirements. An integrated LDO regulates the 5-V bus power down to 3.3 V for the USB controller, and a MOSFET switch that is internally connected to the output of the LDO simplifies meeting the suspend and enumeration current requirements imposed by the USB specification.

A second switch is available to support a downstream port, stage power to a second voltage regulator, or disable power to selected circuitry in power-save modes.

Each power-distribution switch is capable of supplying 200 mA of continuous current, and the independent logic enables are compatible with 5-V logic and 3-V logic. The switches and the LDO are designed with controlled rise times and fall times to minimize current surges.

The TPS2148 has active-low enables while the TPS2158 has active-high enables.

The TPS2148 incorporates two power distribution switches and an LDO in one small package, providing a USB peripheral power management solution that saves up to 60% in board space over typical implementations.

The TPS2148 meets USB 2.0 bus-powered peripheral requirements. An integrated LDO regulates the 5-V bus power down to 3.3 V for the USB controller, and a MOSFET switch that is internally connected to the output of the LDO simplifies meeting the suspend and enumeration current requirements imposed by the USB specification.

A second switch is available to support a downstream port, stage power to a second voltage regulator, or disable power to selected circuitry in power-save modes.

Each power-distribution switch is capable of supplying 200 mA of continuous current, and the independent logic enables are compatible with 5-V logic and 3-V logic. The switches and the LDO are designed with controlled rise times and fall times to minimize current surges.

The TPS2148 has active-low enables while the TPS2158 has active-high enables.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3.3-V LDO and Dual Switch for USB Peripheral Power Management datasheet 08 Aug 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​