Packaging information
Package | Pins WSON (DRV) | 6 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS22810
- Integrated Single Channel Load Switch
- Ambient Operating Temperature:
–40°C to +105°C- SOT23-6 (DBV): 2-A Maximum Continuous Current 1
- WSON (DRV): 3-A Maximum Continuous Current 1
- Input Voltage Range: 2.7 V to 18 V
- Absolute Maximum Input Voltage: 20 V
- On-Resistance (RON)
- RON = 79 mΩ (typical) at VIN = 12 V
- Quiescent Current
- 62 µA (typical) at VIN = 12 V
- Shutdown Current
- 500 nA (typical) at VIN = 12 V
- Thermal Shutdown
- Undervoltage Lock-Out (UVLO)
- Adjustable Quick Output Discharge (QOD)
- Configurable Rise Time With CT Pin
- SOT23-6 Package
- 2.9-mm × 2.8-mm, 0.95-mm Pitch
1.45-mm Height (DBV)
- 2.9-mm × 2.8-mm, 0.95-mm Pitch
- WSON Package
- 2-mm × 2-mm, 0.65-mm Pitch
0.75-mm Height (DRV)
- 2-mm × 2-mm, 0.65-mm Pitch
- ESD Performance Tested per JESD 22
- ±2-kV HBM and ±1-kV CDM
(1)Thermal performance must be considered
Description for the TPS22810
The TPS22810 is a single channel load switch with configurable rise time and with an integrated quick output discharge (QOD). In addition, the device features thermal shutdown to protect the device against high junction temperature. Because of this, safe operating area of the device is inherently ensured. The device contains an N-channel MOSFET that can operate over an input voltage range of 2.7 V to 18 V. SOT23-5 (DBV) package can support a maximum current of 2 A. WSON (DRV) package can support a maximum current of 3 A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.
The configurable rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. Undervoltage lock-out is used to turn off the device if the VIN voltage drops below a threshold value, ensuring that the downstream circuitry is not damaged by being supplied by a voltage lower than intended. The configurable QOD pin controls the fall time of the device to allow design flexibility for power down.
The TPS22810 is available in a leaded, SOT-23 package (DBV) which allows to visually inspect solder joints, as well as a WSON package (DRV). The device is characterized for operation over the free-air temperature range of –40˚C to +105˚C.