6-pin (YBH) package image

TPS22950YBHR ACTIVE

5.5-V, 2-A, 40-mΩ load switch with adjustable current limit

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBH) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22950

  • Input operating voltage range (VIN): 1.8 V–5.5 V
  • Output current limit (ILIMIT): 0.05 A–3.5 A (typ.)
  • TPS22950: Auto-retry current limit response

  • TPS22950L: Latch off current limit response
  • Thermal shutdown (TSD)
  • ON-resistance (RON):
    • RON at VIN = 5 V: 34 mΩ (typ.)
    • RON at VIN = 3.3 V: 41 mΩ (typ.)
  • Slow turn-ON timing limits inrush current (typ.):
    • tON at VIN = 5 V: 800 µs
    • tON at VIN = 3.3 V: 550 µs
  • Always-ON reverse current blocking (TPS22950)
  • Fault indication (FLT)
  • Quick output discharge (QOD): 150 Ω
  • Smart ON pin pulldown (RPD,ON):
    • ON ≥ VIH (ION): 50 nA (max.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)
  • Low power consumption:
    • ON state (IQ): 40 µA (typ.)
    • OFF state (ISD): 0.2 µA (typ.)
  • UL 2367 Recognition – File No. E169910
    • Certified from ILIM = 66 mA to 2.46 A

Description for the TPS22950

The TPS22950x is a small, single channel load switch with robust protection against fault cases with adjustable output current limiting, reverse current blocking, and thermal shutdown.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. After the pin is deliberately driven high (>VIH), the smart pulldown is disconnected to prevent unnecessary power loss.

The TPS22950/C responds to overcurrent events with auto-retry behavior, while the TPS22950L uses a debounce time and latch off behavior.

TPS22950x is available in a standard WCSP package and leaded SOT package characterized for operation over an ambient temperature range of –40°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more