14-pin (DPU) package image

TPS22968NDPUR ACTIVE

2-ch, 5.5-V, 4-A, 25-mΩ load switch with adj. rise time and output discharge

ACTIVE Custom reel may be available
Same as: TPS22968NDPUR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22968NDPUT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DPU) | 14
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22968

  • Integrated Dual Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.5 V
  • VBIAS Voltage Range: 2.5 V to 5.5 V
    • Ideal for 1S Battery Configuration
  • Ultra-Low RON Resistance
    • RON = 27 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current per Channel
  • Low Quiescent Current
    • 55 µA at VBIAS = 5 V (Both Channels)
    • 55 µA at VBIAS = 5 V (Single Channel)
  • Low Control Input Threshold Enables Use of
    1.2-,1.8-, 2.5-, 3.3-V Logic
  • Configurable Rise Time(1)
  • Quick Output Discharge (QOD)(2) (Optional)
  • SON 14-Pin Package with Thermal Pad
  • ESD Performance Tested per JEDEC Standard
    • 2-kV HBM and 1-kV CDM
  • Latch-Up Performance Exceeds 100 mA per JESD 78, Class II
  • GPIO Enable – Active High
  • TPS22968N: Product Preview Only (1) (2)

(1)See the Application Information section for CT value vs. rise time

(2)This feature discharges the output of the switch to GND through a 270-Ω resistor, preventing the output from floating.

Description for the TPS22968

The TPS22968x is a small, ultra-low RON, dual-channel load switch with controlled turn on. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 to 5.5 V and can support a maximum continuous current of
4 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which is capable of interfacing directly with low-voltage control signals. In TPS22968, a 270-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

The TPS22968x is available in a small, space-saving package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40 to +105°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22968NDPUT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more