TPS2543

ACTIVE

USB charging port controller and 2.5A power switch with load detection

alarmNotifications Order now

Product details

Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.7 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
WQFN (RTE) 16 9 mm² 3 x 3
  • D+/D– CDP/DCP Modes per USB Battery Charging Specification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry Standard YD/T 1591-2009
  • Supports non-BC1.2 Charging Modes by Automatic Selection
    • D+/D– Divider Modes 2 V / 2.7 V and 2.7 V / 2 V
  • Supports Sleep-Mode Charging and Mouse/Keyboard (Low-Speed Only) Wake Up
  • Load Detection for Both Power Supply Control in S4/S5 Charging and Port Power Management in all Charge Modes
  • Compatible with USB 2.0 and 3.0 Power Switch Requirements
  • Integrated 73-mΩ (Typical) High-Side MOSFET
  • Adjustable Current-Limit up to 3 A (Typical)
  • Operating Range: 4.5 V to 5.5 V
  • Drop-In Compatible with TPS2540/40A
  • Max Device Current:
    • 2 µA When Device Disabled
    • 260 µA When Device Enabled
  • Available in 16-Pin QFN (3 × 3) Package
  • UL Listed and CB File No. E169910
  • D+/D– CDP/DCP Modes per USB Battery Charging Specification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry Standard YD/T 1591-2009
  • Supports non-BC1.2 Charging Modes by Automatic Selection
    • D+/D– Divider Modes 2 V / 2.7 V and 2.7 V / 2 V
  • Supports Sleep-Mode Charging and Mouse/Keyboard (Low-Speed Only) Wake Up
  • Load Detection for Both Power Supply Control in S4/S5 Charging and Port Power Management in all Charge Modes
  • Compatible with USB 2.0 and 3.0 Power Switch Requirements
  • Integrated 73-mΩ (Typical) High-Side MOSFET
  • Adjustable Current-Limit up to 3 A (Typical)
  • Operating Range: 4.5 V to 5.5 V
  • Drop-In Compatible with TPS2540/40A
  • Max Device Current:
    • 2 µA When Device Disabled
    • 260 µA When Device Enabled
  • Available in 16-Pin QFN (3 × 3) Package
  • UL Listed and CB File No. E169910

The TPS2543 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2543 provides the electrical signatures on D+/D– lines to support charging schemes listed under device feature section. TI tests charging of popular mobile phones, tablets and media devices with the TPS2543 to ensure compatibility with both BC1.2 compliant and non-BC1.2 compliant devices.

In addition to charging popular devices, the TPS2543 also supports two distinct power management features, namely, power wake and port power management (PPM) via the STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM the ability to manage port power in a multi-port applications. Additionally, system wake up (from S3) with a mouse/keyboard (low speed only) is also supported in the TPS2543.

The TPS2543 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.

The TPS2543 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2543 provides the electrical signatures on D+/D– lines to support charging schemes listed under device feature section. TI tests charging of popular mobile phones, tablets and media devices with the TPS2543 to ensure compatibility with both BC1.2 compliant and non-BC1.2 compliant devices.

In addition to charging popular devices, the TPS2543 also supports two distinct power management features, namely, power wake and port power management (PPM) via the STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM the ability to manage port power in a multi-port applications. Additionally, system wake up (from S3) with a mouse/keyboard (low speed only) is also supported in the TPS2543.

The TPS2543 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet USB Charging Port Controller and Power Switch with Load Detection datasheet (Rev. A) PDF | HTML 26 Oct 2016
Certificate UL 2367 Certificate of Compliance 20180130-E169910 19 Jun 2024
Selection guide USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) 24 May 2018
Application note Effective System ESD Protection for TPS254x USB Charging Port Controllers 03 Jun 2016
EVM User's guide TPS254xEVM-064 User Guide (Rev. A) 04 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2543EVM-064 — TPS2543 USB Charging Port Power Switch & Controller Evaluation Module

The Texas Instruments TPS2543EVM-064 evaluation module (EVM) helps designers evaluate the performance of the TPS2543 USB Charging Port Power Switch and Controller. The EVM contains input and output connectors. Jumper controls are also provided to ease evaluation of device features.
User guide: PDF
Simulation model

TPS2543 PSpice Transient Model

SLVM547.ZIP (44 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos