Home Power management Gate drivers Half-bridge drivers

TPS2834

ACTIVE

2.4-A, 28-V half bridge gate driver with TTL inputs and enable for non-inverting synchronous buck

Product details

Bootstrap supply voltage (max) (V) 28 Power switch MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 15 Peak output current (A) 2.4 Operating temperature range (°C) -40 to 125 Rating Catalog Propagation delay time (µs) 0.07 Rise time (ns) 50 Fall time (ns) 40 Iq (mA) 3 Input threshold TTL Channel input logic TTL Switch node voltage (V) 0 Features Dead time control, Enable, Synchronous Rectification Driver configuration Noninverting
Bootstrap supply voltage (max) (V) 28 Power switch MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 15 Peak output current (A) 2.4 Operating temperature range (°C) -40 to 125 Rating Catalog Propagation delay time (µs) 0.07 Rise time (ns) 50 Fall time (ns) 40 Iq (mA) 3 Input threshold TTL Channel input logic TTL Switch node voltage (V) 0 Features Dead time control, Enable, Synchronous Rectification Driver configuration Noninverting
HTSSOP (PWP) 14 32 mm² 5 x 6.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Floating Bootstrap or Ground-Reference High-Side Driver
  • Adaptive Dead-Time Control
  • 50-ns Max Rise/Fall Times With 3.3-nF Load
  • 2.4-A Typical Output Current
  • 4.5-V to 15-V Supply Voltage Range
  • TTL-Compatible Inputs
  • Internal Schottky Bootstrap Diode
  • SYNC Control for Synchronous or Nonsynchronous Operation
  • CROWBAR for OVP, Protects Against Faulted High-Side Power FETs
  • Low Supply Current....3 mA Typical
  • Ideal for High-Current Single or Multiphase Power Supplies
  • –40°C to 125°C Operating Virtual Junction Temperature Range
  • Available in SOIC and TSSOP PowerPAD Packages

PowerPAD is a trademark of Texas Instruments Incorporated.

  • Floating Bootstrap or Ground-Reference High-Side Driver
  • Adaptive Dead-Time Control
  • 50-ns Max Rise/Fall Times With 3.3-nF Load
  • 2.4-A Typical Output Current
  • 4.5-V to 15-V Supply Voltage Range
  • TTL-Compatible Inputs
  • Internal Schottky Bootstrap Diode
  • SYNC Control for Synchronous or Nonsynchronous Operation
  • CROWBAR for OVP, Protects Against Faulted High-Side Power FETs
  • Low Supply Current....3 mA Typical
  • Ideal for High-Current Single or Multiphase Power Supplies
  • –40°C to 125°C Operating Virtual Junction Temperature Range
  • Available in SOIC and TSSOP PowerPAD Packages

PowerPAD is a trademark of Texas Instruments Incorporated.

The TPS2834 and TPS2835 are MOSFET drivers for synchronous-buck power stages. These devices are ideal for designing a high-performance power supply using switching controllers that do not include on-chip MOSFET drivers. The drivers are designed to deliver minimum 2-A peak currents into large capacitive loads. The high-side driver can be configured as ground-reference or as floating-bootstrap. An adaptive dead-time control circuit eliminates shoot-through currents through the main power FETs during switching transitions, and provides high efficiency for the buck regulator. The TPS2834 and TPS2835 have additional control functions: ENABLE, SYNC, and CROWBAR. Both high-side and low-side drivers are off when ENABLE is low. The driver is configured as a nonsynchronous-buck driver disabling the low-side driver when SYNC is low. The CROWBAR function turns on the low-side power FET, overriding the IN signal, for overvoltage protection against faulted high-side power FETs.

The TPS2834 has a noninverting input, while the TPS2835 has an inverting input. These drivers are available n 14-terminal SOIC and thermally enhanced TSSOP PowerPAD™ packages and operate over a junction temperature range of –40°C to 125°C.

The TPS2834 and TPS2835 are MOSFET drivers for synchronous-buck power stages. These devices are ideal for designing a high-performance power supply using switching controllers that do not include on-chip MOSFET drivers. The drivers are designed to deliver minimum 2-A peak currents into large capacitive loads. The high-side driver can be configured as ground-reference or as floating-bootstrap. An adaptive dead-time control circuit eliminates shoot-through currents through the main power FETs during switching transitions, and provides high efficiency for the buck regulator. The TPS2834 and TPS2835 have additional control functions: ENABLE, SYNC, and CROWBAR. Both high-side and low-side drivers are off when ENABLE is low. The driver is configured as a nonsynchronous-buck driver disabling the low-side driver when SYNC is low. The CROWBAR function turns on the low-side power FET, overriding the IN signal, for overvoltage protection against faulted high-side power FETs.

The TPS2834 has a noninverting input, while the TPS2835 has an inverting input. These drivers are available n 14-terminal SOIC and thermally enhanced TSSOP PowerPAD™ packages and operate over a junction temperature range of –40°C to 125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC27282 ACTIVE 3-A, 120-V half-bridge gate driver with 5-V UVLO, interlock and enable 8 pin SOIC. Higher VDD range of 120V, Higher drive current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Synchronous-Buck MOSFET Drivers With Deadtime Control datasheet (Rev. B) 13 Aug 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​