TPS3600

ACTIVE

Battery-backup supervisor for low-power processors

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS386000 ACTIVE Open-drain, quad-supply voltage supervisors with programmable delay & watchdog timer For cost optimized designs

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.78, 2.22, 2.93, 4.4 Features Battery backup switchover, Chip enable gating, Manual reset capable, PFI/PFO, Timeout watchdog, Watchdog timer Reset threshold accuracy (%) 2.2 Iq (typ) (mA) 0.04 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) 0.8 Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.78, 2.22, 2.93, 4.4 Features Battery backup switchover, Chip enable gating, Manual reset capable, PFI/PFO, Timeout watchdog, Watchdog timer Reset threshold accuracy (%) 2.2 Iq (typ) (mA) 0.04 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) 0.8 Operating temperature range (°C) -40 to 85
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Supply Current of 40 µA (Max)
  • Precision Supply Voltage Monitor
    • 2.0 V, 2.5 V, 3.3 V, 5.0 V
    • Other Versions on Request
  • Watchdog Timer With 800-ms Time-Out
  • Backup-Battery Voltage Can Exceed VDD
  • Power-On Reset Generator With Fixed 100-ms Reset Delay Time
  • Battery OK Output
  • Voltage Monitor for Power-Fail or Low-Battery Monitoring
  • Manual Switchover to Battery-Backup Mode
  • Chip-Enable Gating -3 ns (at VDD = 5 V) Max. Propagation Delay
  • Manual Reset
  • Battery Freshness Seal
  • 14-Pin TSSOP Package
  • Temperature Range ...-40°C to 85°C
  • typical applications
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point of Sale Equipment

All trademarks are the property of their respective owners.

  • Supply Current of 40 µA (Max)
  • Precision Supply Voltage Monitor
    • 2.0 V, 2.5 V, 3.3 V, 5.0 V
    • Other Versions on Request
  • Watchdog Timer With 800-ms Time-Out
  • Backup-Battery Voltage Can Exceed VDD
  • Power-On Reset Generator With Fixed 100-ms Reset Delay Time
  • Battery OK Output
  • Voltage Monitor for Power-Fail or Low-Battery Monitoring
  • Manual Switchover to Battery-Backup Mode
  • Chip-Enable Gating -3 ns (at VDD = 5 V) Max. Propagation Delay
  • Manual Reset
  • Battery Freshness Seal
  • 14-Pin TSSOP Package
  • Temperature Range ...-40°C to 85°C
  • typical applications
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point of Sale Equipment

All trademarks are the property of their respective owners.

The TPS3600 family of supervisory circuits monitor and control processor activity. In case of power-fail or brownout conditions, the backup-battery switchover function of TPS3600 allows to run a low-power processor and its peripherals from the installed backup battery without asserting a reset beforehand.

During power on, RESET is asserted when the supply voltage (VDD or VBAT) becomes higher than Vres. Thereafter, the supply voltage supervisor monitors VOUT and keeps RESET output active as long as VOUT remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. This delay timer starts its time-out, after VOUT has risen above the threshold voltage (VIT). In case of a brownout or power failure of both supply sources, a voltage drop below the threshold voltage (VIT) get detected and the output becomes active (low) again.

The product spectrum is designed for supply voltages of 2 V, 2.5 V, 3.3 V, and 5 V. The circuits are available in a 14-pin TSSOP package. They are characterized for operation over a temperature range of -40°C to 85°C.

The TPS3600 family of supervisory circuits monitor and control processor activity. In case of power-fail or brownout conditions, the backup-battery switchover function of TPS3600 allows to run a low-power processor and its peripherals from the installed backup battery without asserting a reset beforehand.

During power on, RESET is asserted when the supply voltage (VDD or VBAT) becomes higher than Vres. Thereafter, the supply voltage supervisor monitors VOUT and keeps RESET output active as long as VOUT remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. This delay timer starts its time-out, after VOUT has risen above the threshold voltage (VIT). In case of a brownout or power failure of both supply sources, a voltage drop below the threshold voltage (VIT) get detected and the output becomes active (low) again.

The product spectrum is designed for supply voltages of 2 V, 2.5 V, 3.3 V, and 5 V. The circuits are available in a 14-pin TSSOP package. They are characterized for operation over a temperature range of -40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS38-Q1 ACTIVE Automotive 65-V dual-channel supervisor with ultra-low quiescent current and time-delay function Offers a higher threshold accuracy, lower IQ and programmable time delay options with separate VDD and SENSE pins.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Battery-Backup Supervisors for Low-Power Processors datasheet (Rev. B) 09 Jan 2007
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos