TPS3809-Q1

ACTIVE

Automotive, 3-pin voltage supervisor (reset IC) with active-low, push-pull reset

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.64, 2.93, 4.55 Features Ease-of-use Reset threshold accuracy (%) 2.2 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.64, 2.93, 4.55 Features Ease-of-use Reset threshold accuracy (%) 2.2 Iq (typ) (mA) 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Rating Automotive Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 3 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • 3-Pin SOT-23 Package
  • Supply Current of 9 µA (Typical)
  • Precision-Supply Voltage Monitor 2.5 V, 3 V, 3.3 V, 5 V
  • Power-On Reset Generator With Fixed Delay Time of 200 ms
  • Pin-For-Pin Compatible With MAX 809
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • 3-Pin SOT-23 Package
  • Supply Current of 9 µA (Typical)
  • Precision-Supply Voltage Monitor 2.5 V, 3 V, 3.3 V, 5 V
  • Power-On Reset Generator With Fixed Delay Time of 200 ms
  • Pin-For-Pin Compatible With MAX 809

The TPS3809 family of supervisory circuits provides circuit initialization and timing supervision, primarily for DSPs and processor-based systems. The newer TLV809E device is an alternative with the same pins, functions and electrical parameters.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td(typ) = 200 ms, starts after VDD has risen above the threshold voltage VIT. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed sense-threshold voltage VIT set by an internal voltage divider.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in a 3-pin SOT-23. The TPS3809xxx-Q1 devices are characterized for operation over a temperature range of −40°C to 125°C, and are qualified in accordance with AEC-Q100 stress test qualification for integrated circuits.

The TPS3809 family of supervisory circuits provides circuit initialization and timing supervision, primarily for DSPs and processor-based systems. The newer TLV809E device is an alternative with the same pins, functions and electrical parameters.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td(typ) = 200 ms, starts after VDD has risen above the threshold voltage VIT. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed sense-threshold voltage VIT set by an internal voltage divider.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in a 3-pin SOT-23. The TPS3809xxx-Q1 devices are characterized for operation over a temperature range of −40°C to 125°C, and are qualified in accordance with AEC-Q100 stress test qualification for integrated circuits.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV840-Q1 ACTIVE Automotive low-voltage supervisor with adjustable-reset time delay and manual reset Enhanced accuracy (0.5%) and lower quiescent current (120nA)
TPS3899-Q1 ACTIVE Automotive nanopower supervisor with programmable sense and reset delay Enhanced accuracy (0.5%) and lower quiescent current (125nA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS3809xxx-Q1 3-Pin Supply Voltage Supervisors datasheet (Rev. C) PDF | HTML 23 Dec 2020
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
EVM User's guide TPS3813XXXEVM for Processor Voltage Supervisor User's Guide 30 Sep 2016
Design guide TIDA-00141 Overview 07 May 2014
Test report TIDA-00141 Test Results 09 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Bill of materials (BOM)

TIDA-00141 BOM

TIDR509.PDF (118 KB)
Gerber file

TIDA-00141 Gerber

TIDC359.ZIP (267 KB)
Schematic

TIDA-00141 Design File

TIDC360.ZIP (884 KB)
Schematic

TIDA-00141 Schematic and Block Diagram

TIDR508.PDF (337 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00141 — Automotive Brushed Motor Driver for Flip-up Displays

This TIDA-00141 reference design provides a quick setup guide for a push-to-open/push-to-close motor drive system that enables the actuation of a flip up display for infotainment systems. This solution also demonstrates two methods of feedback: one using limit switches and the other taking (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos