TPS3828
- Power-on reset generator with a fixed delay time of 200 ms (TPS3823, TPS3824, TPS3825, and TPS3828) or 25 ms (TPS3820)
- Manual reset input (TPS3820, TPS3823, TPS3825, and TPS3828)
- Reset output available in active-low (TPS3820, TPS3823, TPS3824, and TPS3825), active-high (TPS3824 and TPS3825), and open drain (TPS3828)
- Supply voltage supervision range: 2.5 V, 3 V, 3.3 V, 5 V
- Watchdog timer (TPS3820, TPS3823, TPS3824, and TPS3828)
- Supply current of 15 µA (typical)
- 5-pin SOT-23 package
- Temperature range: −40°C to 85°C (−40°C to 125°C for TPS3823A-33)
The TPS382x family of supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET asserts when the supply voltage VDD becomes greater than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active low as long as VDD remains less than the threshold voltage, VIT−. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage (VIT− + VHYS). When the supply voltage drops below the threshold voltage VIT−, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider. The TPS382x family also offers watchdog time out options of 200 ms (TPS3820) and 1.6 s (TPS3823, TPS3824, and TPS3828).
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Pin-for-pin with same functionality to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS382-Q1EVM — Evaluation module for the TPS382x-Q1 voltage supervisors with integrated watchdog
System on Module for G3-PLC Power Line Comm. (CENELEC) Assembly Drawings
System on Module for Industrial Power Line Comm. (CENELEC) Assembly Drawings
System on Module for Power Line Communication (FCC Frequency Band) Assembly
System on Module for Power Line Communication (CENELEC Freq. Band) Assembly
Extending Network Coverage Reliability Standards-based Protocols Assembly Files
System on Module for Prime Power Line Communication Bill of Materials (BOM)
TIDM-SOMPLC-F28M35 Power Line Communication System on Module BOM
System on Module for G3-PLC Power Line Communication (CENELEC) BOM
System on Module for Industrial Power Line Communication (CENELEC) BOM
System on Module for Power Line Communication (FCC Frequency Band) BOM
System on Module for Power Line Communication (CENELEC Freq. Band) BOM
Extending Network Coverage Reliability with Standards-based Protocols BOM
System on Module for Industrial Power Line Communication (CENELEC) CAD Files
System on Module for Power Line Communication (FCC Frequency Band) CAD Files
System on Module for Power Line Communication (CENELEC Freq. Band) CAD Files
Extending Network Coverage Reliability with Standards-based Protocols CAD Files
TIDM-SOMPLC-F28M35 Power Line Communication System on Module Design Files
System on Module for G3-PLC Power Line Communication (CENELEC) Gerber Files
System on Module for Industrial Power Line Communication (CENELEC) Gerber Files
System on Module for Power Line Communication (FCC Frequency Band) Gerber Files
System on Module for Power Line Communication (CENELEC Freq. Band) Gerber Files
Extending Network Coverage Reliability with Standards-based Protocols Gerber
System on Module for Industrial Power Line Communication (CENELEC) Layer Plots
System on Module for Power Line Communication (FCC Frequency Band) PCB Layout
System on Module for Power Line Communication (CENELEC Freq. Band) PCB Layout
Extending Network Coverage Reliability with Standard-based Protocols Layer Plots
System on Module for Prime Power Line Communication Schematic (Rev. A)
TIDM-SOMPLC-F28M35 Power Line Communication System on Module Schematic
System on Module for G3-PLC Power Line Communication (CENELEC) Schematic
System on Module for Industrial Power Line Communication (CENELEC) Schematic
System on Module for Power Line Communication (FCC Frequency Band) Schematic
System on Module for Power Line Communication (CENELEC Freq. Band) Schematic
Extending Network Coverage Reliability with Standards-based Protocols Schematic
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.