TPS386000-Q1

ACTIVE

Automotive, quad-supply voltage supervisors with programmable delay & watchdog timer

alarmNotifications Order now

TPS386000-Q1

ACTIVE

Product details

Number of supplies monitored 3, 4 Threshold voltage 1 (typ) (V) 0.4 Features Manual reset capable, Negative voltage monitoring, Timeout watchdog, Undervoltage and overvoltage monitor, Watchdog timer Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.012 Output driver type/reset output Active-low, Open-drain Time delay (ms) 20, 300 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Rating Automotive Watchdog timer WDI (s) 0.6 Operating temperature range (°C) -40 to 125
Number of supplies monitored 3, 4 Threshold voltage 1 (typ) (V) 0.4 Features Manual reset capable, Negative voltage monitoring, Timeout watchdog, Undervoltage and overvoltage monitor, Watchdog timer Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.012 Output driver type/reset output Active-low, Open-drain Time delay (ms) 20, 300 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Rating Automotive Watchdog timer WDI (s) 0.6 Operating temperature range (°C) -40 to 125
VQFN (RGP) 20 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC Q100 Test Guidance With the Following
    Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Four Complete SVS Modules on one Silicon
    Platform
  • Programmable Delay Time: 1.4 ms to 10 s
  • Very Low Quiescent Current: 12 µA Typical
  • Threshold Accuracy: 0.25% Typical
  • SVS-1: Manual Reset (MR) Input
  • SVS-1, 2, 3: Adjustable Threshold Down to 0.4 V
  • SVS-4:
    • Adjustable Threshold at Any Positive or
      Negative Voltage with VREF (1.2 V)
    • Window Comparator
  • Watchdog Timer with Dedicated Output
  • Well-Controlled RESETn Output During Power-Up
  • Open-Drain RESETn and WDO
  • Package: 4-mm × 4-mm, 20-pin VQFN
  • Qualified for Automotive Applications
  • AEC Q100 Test Guidance With the Following
    Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Four Complete SVS Modules on one Silicon
    Platform
  • Programmable Delay Time: 1.4 ms to 10 s
  • Very Low Quiescent Current: 12 µA Typical
  • Threshold Accuracy: 0.25% Typical
  • SVS-1: Manual Reset (MR) Input
  • SVS-1, 2, 3: Adjustable Threshold Down to 0.4 V
  • SVS-4:
    • Adjustable Threshold at Any Positive or
      Negative Voltage with VREF (1.2 V)
    • Window Comparator
  • Watchdog Timer with Dedicated Output
  • Well-Controlled RESETn Output During Power-Up
  • Open-Drain RESETn and WDO
  • Package: 4-mm × 4-mm, 20-pin VQFN

The TPS386000-Q1 family of voltage supervisors can monitor four power rails that are greater than 0.4 V and one power rail less than 0.4 V (including negative voltage) with a 0.25% (typical) threshold accuracy. Each of the four supervisory circuits (SVS-n) assert a RESETn or RESETn output signal when the SENSEm input voltage drops below the programmed threshold. With external resistors, the threshold of each SVS-n can be programmed (where n = 1, 2, 3, 4 and m = 1, 2, 3, 4L, 4H).

Each SVS-n has a programmable delay before releasing RESETn or RESETn. The delay time can be set from 1.4 ms to 10 s through the CTn pin connection. Only SVS-1 has an active-low manual reset (MR) input; a logic-low input to MR asserts RESET1 or RESET1.

SVS-4 monitors the threshold window using two comparators. The extra comparator can be configured as a fifth SVS to monitor negative voltage with voltage reference output VREF.

The TPS386000-Q1 device has a very low quiescent current of 12 µA (typical) and is available in a small, 4-mm × 4-mm, VQFN-20 package.

The TPS386000-Q1 family of voltage supervisors can monitor four power rails that are greater than 0.4 V and one power rail less than 0.4 V (including negative voltage) with a 0.25% (typical) threshold accuracy. Each of the four supervisory circuits (SVS-n) assert a RESETn or RESETn output signal when the SENSEm input voltage drops below the programmed threshold. With external resistors, the threshold of each SVS-n can be programmed (where n = 1, 2, 3, 4 and m = 1, 2, 3, 4L, 4H).

Each SVS-n has a programmable delay before releasing RESETn or RESETn. The delay time can be set from 1.4 ms to 10 s through the CTn pin connection. Only SVS-1 has an active-low manual reset (MR) input; a logic-low input to MR asserts RESET1 or RESET1.

SVS-4 monitors the threshold window using two comparators. The extra comparator can be configured as a fifth SVS to monitor negative voltage with voltage reference output VREF.

The TPS386000-Q1 device has a very low quiescent current of 12 µA (typical) and is available in a small, 4-mm × 4-mm, VQFN-20 package.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS3704-Q1 ACTIVE Automotive multichannel window supervisor with high accuracy and compact form factor Offers fixed threshold voltages from 0.4 V to 5.5 V with more granular threshold settings and higher accuracy with a wide range of reset time delays.
TPS389006-Q1 ACTIVE Automotive multichannel overvoltage and undervoltage I²C programmable voltage supervisor and monitor Consider TPS389006-Q1 for designs requiring up to six voltage supervisor channels.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS386000-Q1 Quad Supply Voltage Supervisors With Programmable Delay and Watchdog Timer datasheet (Rev. B) PDF | HTML 11 Dec 2015
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Automotive Supervisor and Reset IC Selection Guide 22 Feb 2016
Application note TPS386000-Q1 Pin FMEA 05 Dec 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS386000EVM-736 — TPS386000 quad supply voltage supervisor evaluation module

The TPS386000EVM-736 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS386000 quad supply voltage supervisor in a 20-pin QFN package. The TPS386000EVM-736 can be customized by changing resistor values to monitor any voltage greater than 0.4 V, (...)
User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos