TPS40056

ACTIVE

Wide Vin (10V-40V) Synchronous Buck DC/DC Controller with Tracking

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25148 ACTIVE 42-V synchronous buck DC/DC controller with ultra-low IQ Improved EMI performance with QFN package and dual random spread spectrum.

Product details

Vin (min) (V) 8 Vin (max) (V) 40 Iout (max) (A) 0.0002 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Controller Rating Catalog Vout (min) (V) -0.3 Vout (max) (V) 6 Features Synchronous Rectification, Tracking, UVLO Fixed Iq (typ) (µA) 1500 Number of phases 1
Vin (min) (V) 8 Vin (max) (V) 40 Iout (max) (A) 0.0002 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Controller Rating Catalog Vout (min) (V) -0.3 Vout (max) (V) 6 Features Synchronous Rectification, Tracking, UVLO Fixed Iq (typ) (µA) 1500 Number of phases 1
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Operating Input Voltage 10 V to 40 V
  • Output Voltage Tracks External Reference
  • Programmable Fixed-Frequency Up to 100 kHz to 1 MHz Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • Externally Synchronizable
  • Programmable Short-Circuit Protection
  • Thermal Shutdown
  • 16-Pin PowerPAD™ Package (JC = 2°C/W)
  • Programmable Closed-Loop Soft-Start
  • APPLICATIONS
    • DDR Tracking Regulators
    • Power Modules
    • Networking Equipment
    • Industrial Servers

PowerPAD is a trademark of Texas Instruments.

  • Operating Input Voltage 10 V to 40 V
  • Output Voltage Tracks External Reference
  • Programmable Fixed-Frequency Up to 100 kHz to 1 MHz Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • Externally Synchronizable
  • Programmable Short-Circuit Protection
  • Thermal Shutdown
  • 16-Pin PowerPAD™ Package (JC = 2°C/W)
  • Programmable Closed-Loop Soft-Start
  • APPLICATIONS
    • DDR Tracking Regulators
    • Power Modules
    • Networking Equipment
    • Industrial Servers

PowerPAD is a trademark of Texas Instruments.

The TPS40056 is part of a family of high-voltage, wide input, synchronous, step-down converters. The TPS40056 offers design flexibility with a variety of user programmable functions, including soft-start, operating frequency, high-side current limit, and loop compensation. The TPS40056 is also synchronizable to an external supply. It incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction. The externally programmable short circuit protection provides pulse-by-pulse current limit, as well as hiccup mode operation utilizing an internal fault counter for longer duration overloads.

The TPS40056 is part of a family of high-voltage, wide input, synchronous, step-down converters. The TPS40056 offers design flexibility with a variety of user programmable functions, including soft-start, operating frequency, high-side current limit, and loop compensation. The TPS40056 is also synchronizable to an external supply. It incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction. The externally programmable short circuit protection provides pulse-by-pulse current limit, as well as hiccup mode operation utilizing an internal fault counter for longer duration overloads.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Wide-Input Synchronous Buck Controller datasheet 04 Oct 2005
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos