2- Channel Multiphase Buck DC/DC Controller with Integrated Drivers

Product details

Vin (min) (V) 3 Vin (max) (V) 40 Iout (max) (A) 50 Operating temperature range (°C) -40 to 85 Topology Multiphase Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 6 Features Enable, Frequency synchronization, Phase Interleaving, Power good, Remote Sense Iq (typ) (µA) 3000 Duty cycle (max) (%) 87.5
Vin (min) (V) 3 Vin (max) (V) 40 Iout (max) (A) 50 Operating temperature range (°C) -40 to 85 Topology Multiphase Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 6 Features Enable, Frequency synchronization, Phase Interleaving, Power good, Remote Sense Iq (typ) (µA) 3000 Duty cycle (max) (%) 87.5
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4 VQFN (RHB) 32 25 mm² 5 x 5
  • Two-Phase Interleaved Operation
  • 3-V to 40-V Power Stage Operation Range
  • Supports Up to 6-V VOUT With External Divider
  • Requires VIN5 @ 50 mA, Typical, Depending on External MOSFETs and Switching Frequency
  • 1-µA Shutdown Current
  • Programmable Switching Frequency up to 1 MHz/Phase
  • Current Mode Control with Forced Current Sharing
  • Better than 1% Internal 0.7-V Reference
  • Resistive Divider Sets Direct Output Over Voltage Threshold and Sets Input Undervoltage Lockout
  • True Remote Sensing Differential Amplifier
  • Resistive or Inductor’s DCR Current Sensing
  • 30-pin TSSOP or 32-Pin QFN Packages
  • Can Be Used with TPS40120 to Provide a 6-Bit Digitally Controlled Output
  • APPLICATIONS
    • Graphic Cards
    • Internet Servers
    • Networking Equipment
    • Telecommunications Equipment
    • DC Power Distributed Systems

  • Two-Phase Interleaved Operation
  • 3-V to 40-V Power Stage Operation Range
  • Supports Up to 6-V VOUT With External Divider
  • Requires VIN5 @ 50 mA, Typical, Depending on External MOSFETs and Switching Frequency
  • 1-µA Shutdown Current
  • Programmable Switching Frequency up to 1 MHz/Phase
  • Current Mode Control with Forced Current Sharing
  • Better than 1% Internal 0.7-V Reference
  • Resistive Divider Sets Direct Output Over Voltage Threshold and Sets Input Undervoltage Lockout
  • True Remote Sensing Differential Amplifier
  • Resistive or Inductor’s DCR Current Sensing
  • 30-pin TSSOP or 32-Pin QFN Packages
  • Can Be Used with TPS40120 to Provide a 6-Bit Digitally Controlled Output
  • APPLICATIONS
    • Graphic Cards
    • Internet Servers
    • Networking Equipment
    • Telecommunications Equipment
    • DC Power Distributed Systems

The TPS40130 is a two-phase synchronous buck controller that is optimized for low-output voltage, high-output current applications powered from a supply between 3 V and 40 V. A multi-phase con- verter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency.

Each phase can be operated at a switching frequency up to 1 MHz, resulting in an effective ripple frequency of up to 2 MHz at the input and the output. The two phases operates 180 degrees out-of-phase.

The TPS40130 is a two-phase synchronous buck controller that is optimized for low-output voltage, high-output current applications powered from a supply between 3 V and 40 V. A multi-phase con- verter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency.

Each phase can be operated at a switching frequency up to 1 MHz, resulting in an effective ripple frequency of up to 2 MHz at the input and the output. The two phases operates 180 degrees out-of-phase.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Errata TPS40130 Enable Reference Voltage Interaction Errata 17 Jun 2006
* Data sheet 2- PHASE CONTROLLER datasheet (Rev. B) 27 Jul 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location