TPS4H000AQPWPRQ1 40-V, 1-Ω, 4-ch automotive smart high-side switch with adjustable current limit | PWP | 20 | -40 to 125 package image

TPS4H000AQPWPRQ1 ACTIVE

40-V, 1-Ω, 4-ch automotive smart high-side switch with adjustable current limit

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS4H000-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Quad-Channel 1000-mΩ Smart High-Side Switch With Full Diagnostics
    • Version A: Open-Drain Status Output
    • Version B: Current-Sense Analog Output
  • Wide Operating Voltage 3.4 to 40 V
  • Ultralow Standby Current, <500 nA
  • High-Accuracy Current Sense:
    • ±15% Under >5-mA Load
  • Adjustable Current Limit With External Resistor ±20% Under >100-mA Load
  • Protection:
    • Short-to-GND Protection by Current Limit (Internal or External)
    • Thermal Shutdown With Latch-Off Option and Thermal Swing
    • Inductive Load Negative Voltage Clamp With Optimized Slew Rate
    • Loss of GND and Loss of Battery Protection
  • Diagnostic:
    • Overcurrent and Short to Ground Detection
    • Open-Load and Short-to-Battery Detection
    • Global Fault for Fast Interrupt
  • 20-Pin Thermally-Enhanced PWP Package

Description for the TPS4H000-Q1

The TPS4H000-Q1 family is a fully protected quad-channel smart high-side switch, with integrated 1000‑mΩ NMOS power FETs.

Full diagnostics and high-accuracy current-sense features enable intelligent control of the load.

An external adjustable current limit improves reliability of the whole system by limiting the inrush or overload current.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more