TPS5102

ACTIVE

4.5-V to 25-V, dual-output synchronous buck controller for notebook power

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Offers a lower IQ with an extended positive operating temperature in a smaller package.

Product details

Vin (min) (V) 4.5 Vin (max) (V) 25 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 1.2 Vout (max) (V) 24 Features Enable, Frequency synchronization, Light Load Efficiency Iq (typ) (µA) 600 Duty cycle (max) (%) 100
Vin (min) (V) 4.5 Vin (max) (V) 25 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 1.2 Vout (max) (V) 24 Features Enable, Frequency synchronization, Light Load Efficiency Iq (typ) (µA) 600 Duty cycle (max) (%) 100
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4
  • Dual, Step-Down for Notebook System Power
  • 4.5 V to 25 V Input Voltage Range
  • Adjustable Output Voltage
  • 95% Efficiency Achievable
  • PWM/Skip Mode Control Maintains High Efficiency Under Light Load Conditions
  • Fixed-Frequency Operation
  • Resistorless Current Protection
  • Fixed High-Side Driver Voltage
  • Low Quiescent Current (0.6 mA, <1 uA for Standby)
  • Small 30-Pin TSSOP
  • EVM Available (TPS5102EVM-135)
  • Dual, Step-Down for Notebook System Power
  • 4.5 V to 25 V Input Voltage Range
  • Adjustable Output Voltage
  • 95% Efficiency Achievable
  • PWM/Skip Mode Control Maintains High Efficiency Under Light Load Conditions
  • Fixed-Frequency Operation
  • Resistorless Current Protection
  • Fixed High-Side Driver Voltage
  • Low Quiescent Current (0.6 mA, <1 uA for Standby)
  • Small 30-Pin TSSOP
  • EVM Available (TPS5102EVM-135)

The TPS5102 is a dual, high efficiency controller designed for notebook system power requirements. Under light load conditions, high efficiency is maintained as the controller switches from the PWM mode to the lower frequency Skip mode.

These two operating modes, along with the synchronous-rectifier drivers, dead-time, and very low quiescent current, allow power to be conserved and the battery life extended, under all load conditions.

The resistor-less current protection and fixed high-side driver voltage simplify the system design and reduce the external parts count. The wide input voltage range and adjustable output voltages allow flexibility for using the TPS5102 in notebook power supply applications.

The TPS5102 is a dual, high efficiency controller designed for notebook system power requirements. Under light load conditions, high efficiency is maintained as the controller switches from the PWM mode to the lower frequency Skip mode.

These two operating modes, along with the synchronous-rectifier drivers, dead-time, and very low quiescent current, allow power to be conserved and the battery life extended, under all load conditions.

The resistor-less current protection and fixed high-side driver voltage simplify the system design and reduce the external parts count. The wide input voltage range and adjustable output voltages allow flexibility for using the TPS5102 in notebook power supply applications.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual High Efficiency Controller For Notebook PC Power datasheet 28 Sep 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​