TPS51124

ACTIVE

3-V to 28-V, dual-synchronous buck controller for low output voltage rails

Product details

Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 0.76 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 350 Duty cycle (max) (%) 88 Number of phases 1
Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 0.76 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 350 Duty cycle (max) (%) 88 Number of phases 1
VQFN (RGE) 24 16 mm² 4 x 4
  • High Efficiency, Low-Power Consumption, Shutdowns to <1 µA
  • Fixed Frequency Emulated On-Time Control, Frequency Selectable
    From Three Options
  • D-CAP Mode Enables Fast Transient Response
  • Auto-Skip Mode
  • Less Than 1% Initial Reference Accuracy
  • Low Output Ripple
  • Wide Input Voltage Range: 3 V to 28 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Low-Side RDS(ON) Loss-less Current Sensing
  • Adaptive Gate Drivers With Integrated Boost Diode
  • Internal 1.2-ms Voltage-Servo Soft-Start
  • Powergood Signals for Each Channel With Delay Timer
  • Output Discharge During Disable, Fault
  • APPLICATIONS
    • Notebook I/O and Low-Voltage System Bus

All other trademarks are the property of their respective owners

  • High Efficiency, Low-Power Consumption, Shutdowns to <1 µA
  • Fixed Frequency Emulated On-Time Control, Frequency Selectable
    From Three Options
  • D-CAP Mode Enables Fast Transient Response
  • Auto-Skip Mode
  • Less Than 1% Initial Reference Accuracy
  • Low Output Ripple
  • Wide Input Voltage Range: 3 V to 28 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Low-Side RDS(ON) Loss-less Current Sensing
  • Adaptive Gate Drivers With Integrated Boost Diode
  • Internal 1.2-ms Voltage-Servo Soft-Start
  • Powergood Signals for Each Channel With Delay Timer
  • Output Discharge During Disable, Fault
  • APPLICATIONS
    • Notebook I/O and Low-Voltage System Bus

All other trademarks are the property of their respective owners

The TPS51124 is a dual, adaptive on-time D-CAP™ mode synchronous buck controller. The part enables system designers to cost effectively complete the suite of notebook power bus regulators with the absolute lowest external component count and lowest standby consumption. The fixed frequency emulated adaptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency operation at light load for high efficiency down to milliampere range. The main control loop for the TPS51124 uses the D-CAP mode that optimized for low ESR output capacitors such as POSCAP or SP-CAP promises fast transient response with no external compensation. Simple and separate power good signals for each channel allow flexibility of power sequencing. The part provides a convenient and efficient operation with supply input voltages (V5IN, V5FILT) ranging from 4.5 V to 5.5 V, conversion voltages (drain voltage for the synchronous high-side MOSFET) from 3 V to 28 V and output voltages from 0.76 V to 5.5 V.

The TPS51124 is available in 24-pin VQFN package specified from –40°C to 85°C ambient temperature range.

The TPS51124 is a dual, adaptive on-time D-CAP™ mode synchronous buck controller. The part enables system designers to cost effectively complete the suite of notebook power bus regulators with the absolute lowest external component count and lowest standby consumption. The fixed frequency emulated adaptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency operation at light load for high efficiency down to milliampere range. The main control loop for the TPS51124 uses the D-CAP mode that optimized for low ESR output capacitors such as POSCAP or SP-CAP promises fast transient response with no external compensation. Simple and separate power good signals for each channel allow flexibility of power sequencing. The part provides a convenient and efficient operation with supply input voltages (V5IN, V5FILT) ranging from 4.5 V to 5.5 V, conversion voltages (drain voltage for the synchronous high-side MOSFET) from 3 V to 28 V and output voltages from 0.76 V to 5.5 V.

The TPS51124 is available in 24-pin VQFN package specified from –40°C to 85°C ambient temperature range.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS51124 Dual Synchronous Step-Down Controller for Low-Voltage Power Rails datasheet (Rev. C) PDF | HTML 31 Dec 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​