TPS51312

ACTIVE

3.1V to 5.5V Input, DCAP2 Mode, 3A, 900KHz Integrated Step-Down Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62826 ACTIVE 2.4-V-5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm VSON-HR package Smaller 1.5-mm x 1.5-mm QFN pin-to-pin compatible family 1 A, 2 A, 3 A, 4 A

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3.1 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 900 Switching frequency (max) (kHz) 900 Features Enable, Light load efficiency, Output discharge, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 3.3 Iq (typ) (µA) 800 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3.1 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 900 Switching frequency (max) (kHz) 900 Features Enable, Light load efficiency, Output discharge, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 3.3 Iq (typ) (µA) 800 Duty cycle (max) (%) 90
VSON (DRC) 10 9 mm² 3 x 3
  • D-CAP2 Mode Enables Fast Transient Response
  • No External Compensation Required
  • Input Voltage VIN Range: 3.1 V to 5.5 V
  • Bias Voltage VCC Range: 3.1 V to 5.5 V
  • Output Voltage Range: 0.6 V to 3.3 V
  • 0.6-V, 1% Voltage Reference Accuracy
  • Fixed Voltage Servo Soft-Start Function
  • Auto-Skip, Eco-mode for High Efficiency at Light Loads
  • Switching Frequency: 900-kHz
  • UVLO, UVP, OTP and OVP Power Good Output
  • Cycle-By-Cycle Current Limit, Latch-off OCP
  • Thermally Enhanced 3 mm x 3 mm, 10-pin SON (DRC)
  • D-CAP2 Mode Enables Fast Transient Response
  • No External Compensation Required
  • Input Voltage VIN Range: 3.1 V to 5.5 V
  • Bias Voltage VCC Range: 3.1 V to 5.5 V
  • Output Voltage Range: 0.6 V to 3.3 V
  • 0.6-V, 1% Voltage Reference Accuracy
  • Fixed Voltage Servo Soft-Start Function
  • Auto-Skip, Eco-mode for High Efficiency at Light Loads
  • Switching Frequency: 900-kHz
  • UVLO, UVP, OTP and OVP Power Good Output
  • Cycle-By-Cycle Current Limit, Latch-off OCP
  • Thermally Enhanced 3 mm x 3 mm, 10-pin SON (DRC)

The TPS51312 is a high-efficiency, synchronous, step-down DC/DC converter. It supports 3-A (maximum) of dc output current at output voltages from 0.6 V to 3.3 V. The D-CAP2 mode adaptive on-time control allows a small footprint when designed using all ceramic output capacitors and offers a low external component count. The device also features auto-skip function at light load condition, pre-biased start-up and internally fixed soft-start time. When the device is disabled, the output capacitor is discharged through internal resistor.

The TPS51312 is available in a 3 mm x 3 mm, 10-pin DRC package (Green RoHS compliant and Pb free) and is specified between –40°C and 85°C.

The TPS51312 is a high-efficiency, synchronous, step-down DC/DC converter. It supports 3-A (maximum) of dc output current at output voltages from 0.6 V to 3.3 V. The D-CAP2 mode adaptive on-time control allows a small footprint when designed using all ceramic output capacitors and offers a low external component count. The device also features auto-skip function at light load condition, pre-biased start-up and internally fixed soft-start time. When the device is disabled, the output capacitor is discharged through internal resistor.

The TPS51312 is available in a 3 mm x 3 mm, 10-pin DRC package (Green RoHS compliant and Pb free) and is specified between –40°C and 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3.1-V to 5.5-V Input, 3-A Output, Synchronous, Step-Down Regulator with Integrat datasheet 04 Jul 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51312 TINA-TI Transient Reference Design

SLUM357.TSC (161 KB) - TINA-TI Reference Design
Simulation model

TPS51312 TINA-TI Transient Spice Model

SLUM356.ZIP (57 KB) - TINA-TI Spice Model
Simulation model

TPS51312 Unencrypted PSpice Transient Model Package (Rev. B)

SLUM333B.ZIP (35 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos