TPS51601A

ACTIVE

30-V half bridge gate driver with dead-time control

alarmNotifications Order now

Product details

Operating temperature range (°C) -40 to 105 Rating Catalog Input supply voltage (max) (V) 5.5 Features Dead time control Input supply voltage (min) (V) 4.5
Operating temperature range (°C) -40 to 105 Rating Catalog Input supply voltage (max) (V) 5.5 Features Dead time control Input supply voltage (min) (V) 4.5
VSON (DRB) 8 9 mm² 3 x 3
  • High Voltage Synchronous Buck Driver
  • Integrated Boost Switch for Bootstrap Action
  • Adaptive Dead Time Control and Shoot-through Protection
  • 0.4-Ω Sink Resistance for Low-side Drive
  • 1.0-Ω Source Resistance for High-side Drive
  • SKIP Pin to Improve Light-Load Efficiency
  • Adaptive Zero-Crossing Detection for Optimal Light-Load Efficiency
  • 8-Pin 3 mm × 3 mm SON (DRB) Package
  • High Voltage Synchronous Buck Driver
  • Integrated Boost Switch for Bootstrap Action
  • Adaptive Dead Time Control and Shoot-through Protection
  • 0.4-Ω Sink Resistance for Low-side Drive
  • 1.0-Ω Source Resistance for High-side Drive
  • SKIP Pin to Improve Light-Load Efficiency
  • Adaptive Zero-Crossing Detection for Optimal Light-Load Efficiency
  • 8-Pin 3 mm × 3 mm SON (DRB) Package

The TPS51601A is a synchronous buck MOSFET driver with integrated boost switch. This high-performance driver is capable of driving high-side and low-side side N-channel FETs with the highest speed and lowest switching loss. Adaptive dead-time control and shoot-through protection are included.

The TPS51601A is available in the space-saving 8-pin 3 mm × 3 mm SON package and operates between –40°C and 105°C.

The TPS51601A is a synchronous buck MOSFET driver with integrated boost switch. This high-performance driver is capable of driving high-side and low-side side N-channel FETs with the highest speed and lowest switching loss. Adaptive dead-time control and shoot-through protection are included.

The TPS51601A is available in the space-saving 8-pin 3 mm × 3 mm SON package and operates between –40°C and 105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Dual High-Efficiency Synchronous MOSFET Driver datasheet 12 May 2012
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51601A PSpice Transient Model

SLUM284.ZIP (62 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos