The TPS51604-Q1 drivers are optimized for high-frequency CPU VCORE
applications. Advanced features such as reduced dead-time drive and auto zero crossing are used to
optimize efficiency over the entire load range.
The SKIP pin provides immediate CCM operation to support
controlled management of the output voltage. In addition, the TPS51604-Q1 supports two low-power
modes. With the PWM input in 3-state, quiescent current is reduced to 130 µA, with immediate
response. When SKIP is held at 3-state, the current is reduced to 8 µA
(typically 20 µs is required to resume switching). Paired with the appropriate TI controller, the
drivers deliver an exceptionally high performance power supply system.
The TPS51604-Q1 device is packaged in a space saving, thermally-enhanced 8-pin, 2-mm x
2-mm WSON package and operates from –40°C to 125°C.
For all available packages, see the orderable addendum at the
end of the data sheet. The TPS51604-Q1 drivers are optimized for high-frequency CPU VCORE
applications. Advanced features such as reduced dead-time drive and auto zero crossing are used to
optimize efficiency over the entire load range.
The SKIP pin provides immediate CCM operation to support
controlled management of the output voltage. In addition, the TPS51604-Q1 supports two low-power
modes. With the PWM input in 3-state, quiescent current is reduced to 130 µA, with immediate
response. When SKIP is held at 3-state, the current is reduced to 8 µA
(typically 20 µs is required to resume switching). Paired with the appropriate TI controller, the
drivers deliver an exceptionally high performance power supply system.
The TPS51604-Q1 device is packaged in a space saving, thermally-enhanced 8-pin, 2-mm x
2-mm WSON package and operates from –40°C to 125°C.
For all available packages, see the orderable addendum at the
end of the data sheet.