TPS51727

ACTIVE

Dual-Phase, D-CAP+™ Mode Step Down Power Management IC for 50A+ Applications

alarmNotifications Order now

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -10 to 100 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.4 Vout (max) (V) 1.25 Features Power good Iq (typ) (µA) 2500 Duty cycle (max) (%) 20 Number of phases 2
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -10 to 100 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.4 Vout (max) (V) 1.25 Features Power good Iq (typ) (µA) 2500 Duty cycle (max) (%) 20 Number of phases 2
VQFN (RHA) 40 36 mm² 6 x 6
  • Seamless Phase Add/Drop Enables Maximum Efficiency Under Any Load Condition
  • Minimum External Parts Count
  • ±8 mV VOUT Accuracy Over Line/Load/Temp.
  • 5-Bit DAC with 0.4-V to 1.25-V Output Range Supports Wide Range of Applications
  • Optimized Efficiency at Light & Heavy Loads
  • Patent Pending Output Overshoot Reduction (OSR™)
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • Pat. pending AutoBalance Phase Balancing
  • Supports Resistor or Inductor DCR Current Sensing
  • Accurate, Selectable Current Limit
  • 4.5-V to 28-V Conversion Voltage Range
  • Fast MOSFET Driver w/Integrated Boost Diode
  • Integrated OVP Can Be Disabled Thermal Sensor and Output Power Monitor
  • Small 6 × 6, 40-Pin QFN PowerPAD™ Package
  • APPLICATIONS
    • High-Current, Low-Voltage Applications for Adapter, Battery, NVDC or 5-V/12-V Rails
  • Seamless Phase Add/Drop Enables Maximum Efficiency Under Any Load Condition
  • Minimum External Parts Count
  • ±8 mV VOUT Accuracy Over Line/Load/Temp.
  • 5-Bit DAC with 0.4-V to 1.25-V Output Range Supports Wide Range of Applications
  • Optimized Efficiency at Light & Heavy Loads
  • Patent Pending Output Overshoot Reduction (OSR™)
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • Pat. pending AutoBalance Phase Balancing
  • Supports Resistor or Inductor DCR Current Sensing
  • Accurate, Selectable Current Limit
  • 4.5-V to 28-V Conversion Voltage Range
  • Fast MOSFET Driver w/Integrated Boost Diode
  • Integrated OVP Can Be Disabled Thermal Sensor and Output Power Monitor
  • Small 6 × 6, 40-Pin QFN PowerPAD™ Package
  • APPLICATIONS
    • High-Current, Low-Voltage Applications for Adapter, Battery, NVDC or 5-V/12-V Rails

The TPS51727 is a complete, step down controller with integrated gate drivers. The PCNT pin enables operation in dual or single-phase mode to optimize efficiency depending on the load requirements. The advanced D-CAP+ architecture provides fast transient response with minimum output capacitance. The DAC supports VID-on-the-fly transitions to optimize the output voltage to the operating state of the system to meet idle power requirements. The auto-skip feature of the TPS51727 optimizes light-load efficiency in both single and dual phase operation. System management features include an adjustable thermal sensor, output power monitoring and sleep state controls. Adjustable control of VOUT slew rate and voltage positioning are provided. In addition, the TPS51727 includes two high-current MOSFET gate drivers to drive high and low side N-channel MOSFETs with exceptionally high speed and low switching loss The PCNT and VID0 through VID4, pins have flexible LV I/O thresholds that enable interface with logic voltages from 1.0 V to 3.6 V. The TPS51727 is packaged in a space saving, thermally enhanced, RoHS compliant 40-pin QFN and is rated to operate from -10°C to 100°C.

The TPS51727 is a complete, step down controller with integrated gate drivers. The PCNT pin enables operation in dual or single-phase mode to optimize efficiency depending on the load requirements. The advanced D-CAP+ architecture provides fast transient response with minimum output capacitance. The DAC supports VID-on-the-fly transitions to optimize the output voltage to the operating state of the system to meet idle power requirements. The auto-skip feature of the TPS51727 optimizes light-load efficiency in both single and dual phase operation. System management features include an adjustable thermal sensor, output power monitoring and sleep state controls. Adjustable control of VOUT slew rate and voltage positioning are provided. In addition, the TPS51727 includes two high-current MOSFET gate drivers to drive high and low side N-channel MOSFETs with exceptionally high speed and low switching loss The PCNT and VID0 through VID4, pins have flexible LV I/O thresholds that enable interface with logic voltages from 1.0 V to 3.6 V. The TPS51727 is packaged in a space saving, thermally enhanced, RoHS compliant 40-pin QFN and is rated to operate from -10°C to 100°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Dual Phase ECO-ModeTM Step Down Power Management IC for 50+A Applications datasheet (Rev. B) 30 Dec 2008
User guide Using the TPS51727EVM 30 Nov 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos