40-pin (RHA) package image

TPS51727RHAT ACTIVE

Dual-Phase, D-CAP+™ Mode Step Down Power Management IC for 50A+ Applications

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51727RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -10 to 100
Package qty | Carrier 250 | SMALL T&R

Features for the TPS51727

  • Seamless Phase Add/Drop Enables Maximum Efficiency Under Any Load Condition
  • Minimum External Parts Count
  • ±8 mV VOUT Accuracy Over Line/Load/Temp.
  • 5-Bit DAC with 0.4-V to 1.25-V Output Range Supports Wide Range of Applications
  • Optimized Efficiency at Light & Heavy Loads
  • Patent Pending Output Overshoot Reduction (OSR™)
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • Pat. pending AutoBalance Phase Balancing
  • Supports Resistor or Inductor DCR Current Sensing
  • Accurate, Selectable Current Limit
  • 4.5-V to 28-V Conversion Voltage Range
  • Fast MOSFET Driver w/Integrated Boost Diode
  • Integrated OVP Can Be Disabled Thermal Sensor and Output Power Monitor
  • Small 6 × 6, 40-Pin QFN PowerPAD™ Package
  • APPLICATIONS
    • High-Current, Low-Voltage Applications for Adapter, Battery, NVDC or 5-V/12-V Rails

Description for the TPS51727

The TPS51727 is a complete, step down controller with integrated gate drivers. The PCNT pin enables operation in dual or single-phase mode to optimize efficiency depending on the load requirements. The advanced D-CAP+ architecture provides fast transient response with minimum output capacitance. The DAC supports VID-on-the-fly transitions to optimize the output voltage to the operating state of the system to meet idle power requirements. The auto-skip feature of the TPS51727 optimizes light-load efficiency in both single and dual phase operation. System management features include an adjustable thermal sensor, output power monitoring and sleep state controls. Adjustable control of VOUT slew rate and voltage positioning are provided. In addition, the TPS51727 includes two high-current MOSFET gate drivers to drive high and low side N-channel MOSFETs with exceptionally high speed and low switching loss The PCNT and VID0 through VID4, pins have flexible LV I/O thresholds that enable interface with logic voltages from 1.0 V to 3.6 V. The TPS51727 is packaged in a space saving, thermally enhanced, RoHS compliant 40-pin QFN and is rated to operate from -10°C to 100°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51727RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more