TPS53321

ACTIVE

 2.9V to 6V, 5-A Step-Down Converter with Integrated MOSFETs

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 2.9 Vin (max) (V) 6 Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Features Enable, Frequency synchronization, Light load efficiency, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 4.2 Iq (typ) (µA) 320 Duty cycle (max) (%) 99
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 2.9 Vin (max) (V) 6 Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Features Enable, Frequency synchronization, Light load efficiency, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 4.2 Iq (typ) (µA) 320 Duty cycle (max) (%) 99
VQFN (RGT) 16 9 mm² 3 x 3
  • 96% Maximum Efficiency
  • Continuous 5-A Output Current
  • Supports All MLCC Output Capacitor
  • SmoothPWM™ Auto-Skip Eco-Mode™ for Light-Load Efficiency
  • Optimized Efficiency at Light and Heavy Loads
  • Voltage Mode Control
  • Supports Master-Slave Interleaved Operation
  • Synchronization up to ±20% of Nominal Frequency
  • Conversion Voltage Range Between 2.9 V and 6 V
  • Soft-Stop Output Discharge During Disable
  • Adjustable Output Voltage Ranging Between 0.6 V and 0.84 V × VIN
  • Overcurrent, Overvoltage, and Overtemperature Protection
  • Small 3 mm × 3 mm, 16-Pin QFN Package
  • Open-Drain Power Good Indication
  • Internal Boot Strap Switch
  • Low RDS(on), 24 mΩ With 3.3-V Input and 19-mΩ With 5-V Input
  • Supports Prebias Start-Up
  • 96% Maximum Efficiency
  • Continuous 5-A Output Current
  • Supports All MLCC Output Capacitor
  • SmoothPWM™ Auto-Skip Eco-Mode™ for Light-Load Efficiency
  • Optimized Efficiency at Light and Heavy Loads
  • Voltage Mode Control
  • Supports Master-Slave Interleaved Operation
  • Synchronization up to ±20% of Nominal Frequency
  • Conversion Voltage Range Between 2.9 V and 6 V
  • Soft-Stop Output Discharge During Disable
  • Adjustable Output Voltage Ranging Between 0.6 V and 0.84 V × VIN
  • Overcurrent, Overvoltage, and Overtemperature Protection
  • Small 3 mm × 3 mm, 16-Pin QFN Package
  • Open-Drain Power Good Indication
  • Internal Boot Strap Switch
  • Low RDS(on), 24 mΩ With 3.3-V Input and 19-mΩ With 5-V Input
  • Supports Prebias Start-Up

The TPS53321 device provides a fully integrated 3-V to 5-V VIN integrated synchronous FET converter solution with 16 total components in 200 mm2 of PCB area. Due to the low ON-resistance and TI’s Proprietary SmoothPWM™ skip mode of operation, it enables 96% peak efficiency and over 90% efficiency at loads as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power dense 5-A solution.

The TPS53321 features a 1.1-MHz switching frequency, skip mode operation support, prebias start-up, internal soft start, output soft discharge, internal VBST switch, power good, EN/input UVLO, overcurrent, overvoltage, undervoltage, and overtemperature protections, and all ceramic output capacitor support. It supports supply voltage from 2.9 V to 3.5 V and conversion voltage from 2.9 V to 6 V. The output voltage is adjustable from 0.6 V to 0.84 V × VIN.

The TPS53321 is available in the 3 mm × 3 mm 16-pin QFN package (Green RoHs compliant and Pb free) and operates between –40°C and 85°C.

The TPS53321 device provides a fully integrated 3-V to 5-V VIN integrated synchronous FET converter solution with 16 total components in 200 mm2 of PCB area. Due to the low ON-resistance and TI’s Proprietary SmoothPWM™ skip mode of operation, it enables 96% peak efficiency and over 90% efficiency at loads as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power dense 5-A solution.

The TPS53321 features a 1.1-MHz switching frequency, skip mode operation support, prebias start-up, internal soft start, output soft discharge, internal VBST switch, power good, EN/input UVLO, overcurrent, overvoltage, undervoltage, and overtemperature protections, and all ceramic output capacitor support. It supports supply voltage from 2.9 V to 3.5 V and conversion voltage from 2.9 V to 6 V. The output voltage is adjustable from 0.6 V to 0.84 V × VIN.

The TPS53321 is available in the 3 mm × 3 mm 16-pin QFN package (Green RoHs compliant and Pb free) and operates between –40°C and 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS53321 5-A Step-Down Regulator With Integrated Switcher datasheet (Rev. A) PDF | HTML 30 Nov 2016
Application note Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev 25 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos