TPS53626

ACTIVE

2-Phase, D-CAP+™ Step-Down Controller for VR13 CPU VCORE and DDR Memory

alarmNotifications Order now

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 70 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 1.52 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, Output discharge, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification Iq (typ) (µA) 3500 Duty cycle (max) (%) 30 Number of phases 2
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 70 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 1.52 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, Output discharge, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification Iq (typ) (µA) 3500 Duty cycle (max) (%) 30 Number of phases 2
VQFN (RSM) 32 16 mm² 4 x 4
  • Intel VR13 Serial VID (SVID) Compliant
  • 1- or 2-Phase Operation
  • Default Configuration Mode for VR13 VCCIO and VMCP
  • Supports Both Droop and Non-Droop Applications
  • 8-Bit DAC with 5-mV Step
  • Output Range: 0.25 V to 1.52 V
  • Optimized Efficiency at Light and Heavy Loads
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Supports Discrete, Power Block, Power Stage or DrMOS MOSFET Implementations
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections
  • Patented AutoBalance Phase Balancing
  • Programmable ON-Pulse Extension for Load Transient Boost
  • Programmable Auto DCM and CCM Operation
  • Selectable 8-level Current Limit
  • 4.5-V to 28-V Conversion Voltage Range
  • Small, 4 mm × 4 mm, 32-Pin, VQFN PowerPad Package
  • Intel VR13 Serial VID (SVID) Compliant
  • 1- or 2-Phase Operation
  • Default Configuration Mode for VR13 VCCIO and VMCP
  • Supports Both Droop and Non-Droop Applications
  • 8-Bit DAC with 5-mV Step
  • Output Range: 0.25 V to 1.52 V
  • Optimized Efficiency at Light and Heavy Loads
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Supports Discrete, Power Block, Power Stage or DrMOS MOSFET Implementations
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections
  • Patented AutoBalance Phase Balancing
  • Programmable ON-Pulse Extension for Load Transient Boost
  • Programmable Auto DCM and CCM Operation
  • Selectable 8-level Current Limit
  • 4.5-V to 28-V Conversion Voltage Range
  • Small, 4 mm × 4 mm, 32-Pin, VQFN PowerPad Package

The TPS53626 device is a driverless, VR13 SVID compliant, synchronous buck controller.Advanced control features such as D-CAP+ architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) provide fasttransient response, lowest output capacitance and high efficiency. The device also supportssingle-phase operation in CCM or DCM for light-load efficiency boost. The device integrates a fullset of VR13 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 00h to 07h.Adjustable control of VOUT slew rate can be programmed as high as20mV/uS.

Paired with the TI NexFET Power Stage, this totalsolution delivers exceptionally high speed and low switching loss. The TPS53626 also offers four default modes that configure VCCIO and VMCP settings with one single external resistor to savecomponent count and board space.

The TPS53626 device package is a space saving, thermally enhanced 32-pin VQFN packagethat operates from –40°C to 105°C.

For all available packages, see the orderable addendum at the end of the document.

The TPS53626 device is a driverless, VR13 SVID compliant, synchronous buck controller.Advanced control features such as D-CAP+ architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) provide fasttransient response, lowest output capacitance and high efficiency. The device also supportssingle-phase operation in CCM or DCM for light-load efficiency boost. The device integrates a fullset of VR13 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 00h to 07h.Adjustable control of VOUT slew rate can be programmed as high as20mV/uS.

Paired with the TI NexFET Power Stage, this totalsolution delivers exceptionally high speed and low switching loss. The TPS53626 also offers four default modes that configure VCCIO and VMCP settings with one single external resistor to savecomponent count and board space.

The TPS53626 device package is a space saving, thermally enhanced 32-pin VQFN packagethat operates from –40°C to 105°C.

For all available packages, see the orderable addendum at the end of the document.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2-Phase, D-CAP+™ Step-Down Controller for VR13 CPU VCORE and DDR Memory datasheet 09 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos