TPS54329

ACTIVE

4.5V to 18V Input, 3A Synchronous Step-Down Converter with D-CAP2 Mode

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 800 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 800 Duty cycle (max) (%) 85
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 100 mΩ (High Side) and 74 mΩ (Low Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 100 mΩ (High Side) and 74 mΩ (Low Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit

The TPS54329 is an adaptive on-time D-CAP2 mode synchronous buck converter. TheTPS54329 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54329 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54329 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54329 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

The TPS54329 is an adaptive on-time D-CAP2 mode synchronous buck converter. TheTPS54329 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54329 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54329 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54329 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54229 ACTIVE 4.5V to 18V Input, 2-A Synchronous Step-Down Converter Pin-to-pin compatible lower current product (2 A).
TPS54329E ACTIVE 4.5V to 18V Input, 3A Synchronous Step-Down Converter w/ D-CAP2 Mode and Light Load Efficiency This product has Eco-mode™ operation.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 4.5V to 18V Input, 3A Synchronous Step-Down Converter datasheet (Rev. A) 23 Mar 2012
User guide TPS54329 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 08 Oct 2021
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54329EVM-056 — Evaluation Module for TPS54329 Synchronous Step-Down Converter with D-CAP2 Mode

The TPS54329EVM-056 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TPS54329 Synchronous Step-Down SWIFT™ Converter with D-CAP2 Mode. The EVM operates from a 4.5V to 18V input and provides a 1.05V output at 3A.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54329 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAX2A.ZIP (95 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos